show the entry list
ProTool -- Setting up development environments -- Installing and upgrading software
How do you do an operating system update (OS update) on operator panels?
Why can ProTool no longer be started from STEP 7 after WinCC flexible has been installed?
Interruption of setup when updating ProTool (Pro/Lite) V5.2 from SP2 to SP3. Error message: "Cannot process Ptreg.dat"
Only one language version ProTool /Lite /Pro can be installed at any one time
Installing ProTool without ProAgent
Function keys are lost in the configuration
ProTool: Switching from integrated to standalone/not integrated
Various versions of ProTool/Pro/Lite on one operating system
Installation of ProTool V6.0 or  ProTool V6.0 Service Packs aborted with error message "-132" 
Installation of ProTool V6.0 SP1 in MS Windows 2000 SP3
What should you watch out for to ensure successful installation of ProTool Lite, ProTool and ProTool/Pro?
Complete uninstallation of ProTool/Lite, ProTool and ProTool/Pro
Advantages of Configuring with ProTool integrated in STEP 7
Upgrade installation from ProTool/Pro V6.0 SP3 to MS Windows XP Professional
What should you watch out for to ensure successful installation of ProTool Lite, ProTool and ProTool/Pro?
Part number:

Instructions
Please proceed as explained below before starting to install ProTool Lite, ProTool or ProTool/Pro (referred to as "ProTool" below).

  • Compatibility between the Windows operating system and ProTool
    In order to be able to guarantee the unrestricted scope of functions of ProTool in the Windows operating system, you should make sure that your version of ProTool is compatible with the Windows operating system on your PC. The ProTool/Windows operating system compatibility list is available in "Compatibility of SIMATIC ProTool/Lite, SIMATIC ProTool and SIMATIC ProTool/Pro with Windows operating systems" in Entry ID: 8795248.
  • Observe the system requirements for ProTool
    The system requirements for ProTool are given in the document "installnotes.pdf" on the ProTool Installation CD ("...\Docs\ProTool\English\").
  • Deactivate the virus scanner
    An activated virus scanner on your PC can interfere with the installation procedure. It is therefore recommended to deactivate any virus scanner before starting the installation.
  • Logging on with Administrator rights
    You have to have specific user rights to be able to start installing ProTool on the PC. Please log on to your PC as local administrator.

More information on installing ProTool is available in the entries below.

  • Abortion of installation with error message
    "Installation of ProTool V6.0 or ProTool V6.0 Service Packs aborted with error message "-132"" - Entry ID: 13938781
  • Installation instructions for upgrades
    "Upgrade installation to ProTool/Pro V6.0 SP2 in MS Windows XP Professional" - Entry ID: 14543777
  • Image update with WinCE devices
    "How do you do an operating system update (OS update) on operator panels?" - Entry ID: 19701610
    "Configuration notes for Windows-based systems" - Entry ID: 14509933
  • Installing ProTool/Pro Runtime on PC systems
    "Configuration notes for Windows-based systems - Entry ID: 14509933

Keywords
Authorization , Demo version, Release

 Entry ID:18695605   Date:2010-12-08