×
Siemens Industry Online Support
Siemens AG
SiePortal
Type de contribution : Télécharger ID de la contribution : 15208817, Date de la contribution : 25/06/2021
(47)
Évaluer

Download of the S7 F ConfigurationPack

  • Contribution
  • Concerne le/les produits(s)
The S7 F-ConfigurationPack / S7 F-Configuration Tool is part of S7-Distributed Safety and S7 F-Systems. It provides fail-safe modules in Hardware Config of STEP 7 V5.

DESCRIPTION:

General

The F Configuration Tool is part of S7 Distributed Safety and S7 F Systems. It provides fail-safe modules in Hardware Config of STEP 7 V5.

Since the data of release for new fail-safe modules is not always identical to that of a new package for S7 Distributed Safety or S7 F Systems, the individual versions are available for download here.

Installation of the software

Administrator rights

The software can only be installed with administrator rights.

Setup

Before starting the installation, exit all applications and close the "Control Panel" window. The software is installed through a user-guided setup which is launched from the corresponding directory by double-clicking on the SETUP program in Windows Explorer. The S7 F Configuration Pack software is installed.

Uninstalling

Software products must be uninstalled in compliance with MS Windows. To do this, remove your software package (e.g. SIMATIC S7 F Configuration Pack) with the MS Windows application "Software" (Start -> Settings -> Control Panel -> Programs and Features).

You can find additional information in the readme file of the respective setup program.

Overview of the current versions of the F Configuration Tool:

 

F Configuration Tool Version V5.5 SP13 Update 1

Highlight

Integrity check supported as of STEP 7 V5.7

Software requirement:

STEP 7 from V5.7 or higher
if CFC is installed, CFC V6.0 or higher


Software download

You can download S7 F Configuration Pack V5.5 SP13 Update 1 under the following entry ID:

  • S7 F Configuration Pack V5.5 SP13 Update1 109798719 



F Configuration Tool Version V5.5 SP13

Highlights

The new features of SIMATIC S7 F Configuration Pack V5.5 SP13 are described in the delivery release (109749364


Software download

You can download S7 F Configuration Pack V5.5 SP13 under the following entry ID:

  • S7 F Configuration Pack V5.5 SP13 (109749365)


F Configuration Tool Version V5.5 SP12

Highlights:

  • Fail-safe Direct Data Exchange with ET 200SP and IM155-6 DP HF (requires HSP0242 V3.0 and FW V3.1)
  • Support for ET 200SP F modules in STEP 7 with F Systems on H CPUs - S2 redundancy
  • CFC driver wizard with fail-safe standard slaves and fail-safe standard devices
  • Extension of the possible number of connections for fail-safe direct data exchange to the maximum supported measuring system connections of the I-slave
  • Improved usability for configuration of ET200SP modules
  • Multicomputing support for ET200SP (requirement: STEP 7 V5.5 SP4 HF6)
    Note: STEP 7 V5.5 SP4 HF6 is available from Customer Support (Support Request)
  • Shared Device support of the ET200SP F-modules
  • Various product improvements.

You can find additional information in the readme file of the respective setup program.

 

F Configuration Tool Version

System requirements

Upgrade

V5.5+SP12

STEP 7 as of V5.3 + SP3

 

 

For ET200SP support:
STEP 7: as of V5.5 + SP4


 

For Windows Vista Business and Ultimate SP1 32-bit:
STEP 7
as of V5.4 + SP3

 

For Windows 7 Professional:
STEP 7 as of V5.5

With use of all features such as HART:
STEP 7: as of V5.4 + SP3

CFC*: as of V6.0   

PCS 7 Library*:
V6.1 SP1 Hotfix 2 or higher

(*if installed) 




 Registrierung notwendig  f-config_v55__sp12.zip (100.8 MB)


SIMATIC STEP 7 V5.5 SP4: LINK: 93842624 



Overview of previous versions of the F Configuration Tools prior to V5.5 SP11

F Configuration Tool Version

System requirements

Upgrade

V5.2+SP3

STEP 7: V5.1 SP 3

CFC*: <V6.0  

(*if installed)

 V5.2+SP3 description
(see below)

F-Config_V52SP3.zip ( 19252 KB )

 

V5.3+SP1

STEP 7: as of V5.2 

CFC*: as of V6.0   

(*if installed)

 V5.3+SP1 description
(see below)

 

F-Config_V53SP1.zip ( 19052 KB )

 

V5.3+SP3

STEP 7: as of V5.2 + SP1

CFC*: as of V6.0   

(*if installed)

 V5.3+SP3 description
(see below)

 

F-Config_V5.3SP3.zip ( 39178 KB )

 

V5.4+SP1

STEP 7: as of V5.2 + SP1

CFC*: as of V6.0   

(*if installed)

 V5.4+SP1 description
(see below)

 

F-Config_V54SP1.zip ( 37036 KB )

 

V5.5+SP1

STEP 7: as of V5.2 + SP1

CFC*: as of V6.0   

(*if installed)

 V5.5+SP1 description
(see below)

 

F-Config_V55SP1.zip ( 32045 KB )

 

V5.5+SP2 

STEP 7: as of V5.2 + SP1

CFC*: as of V6.0   

(*if installed) 

 V5.5+SP2 description
(see below)

F-Config_V55SP2.zip ( 33274 KB )

 

V5.5+SP3 

STEP 7: as of V5.2 + SP1

CFC*: as of V6.0   

PCS 7 Library*:
V6.1 SP1 Hotfix 2 or higher

(*if installed) 

 V5.5+SP3 description
(see below)

F-Config_V55SP3.zip ( 35493 KB )

V5.5+SP4 

STEP 7: as of V5.3 + SP3

With use of HART:

STEP 7: as of V5.4 + SP3

CFC*: as of V6.0   

PCS 7 Library*:
V6.1 SP1 Hotfix 2 or higher

(*if installed) 

 V5.5+SP4 description
(see below)

F-Config_V55SP4.zip ( 26167 KB )

V5.5+SP5 

STEP 7: as of V5.3 + SP3

For Windows Vista Business and Ultimate 32-bit:
STEP 7
as of V5.4 + SP3

With use of HART:
STEP 7: as of V5.4 + SP3

CFC*: as of V6.0   

PCS 7 Library*:
V6.1 SP1 Hotfix 2 or higher

(*if installed) 

 V5.5+SP5 description
(see below)

F-Config_V55SP5.zip ( 32570 KB )

V5.5+SP6.1 

STEP 7: as of V5.3 + SP3

For Windows Vista Business and Ultimate 32-bit:
STEP 7
as of V5.4 + SP3

With use of all features such as HART:
STEP 7: as of V5.4 + SP3

CFC*: as of V6.0   

PCS 7 Library*:
V6.1 SP1 Hotfix 2 or higher

(*if installed) 

 V5.5+SP6.1 description
(see below)

Update

F-Config_V55SP61.zip ( 26626 KB )

V5.5+SP7

STEP 7: as of V5.3 + SP3

 

For Windows Vista Business and Ultimate 32-bit:
STEP 7
as of V5.4 + SP3

 

For Windows 7 32-bit Professional:
STEP 7 as of V5.5

With use of all features such as HART:
STEP 7: as of V5.4 + SP3

CFC*: as of V6.0   

PCS 7 Library*:
V6.1 SP1 Hotfix 2 or higher

(*if installed) 

 V5.5+SP7 description
(see below)

 

FConfig_V55SP7.zip ( 37690 KB )

V5.5+SP8

STEP 7: as of V5.3 + SP3

 

For Windows Vista Business and Ultimate 32-bit:
STEP 7
as of V5.4 + SP3

 

For Windows 7 32-bit Professional:
STEP 7 as of V5.5

With use of all features such as HART:
STEP 7: as of V5.4 + SP3

CFC*: as of V6.0   

PCS 7 Library*:
V6.1 SP1 Hotfix 2 or higher

(*if installed) 

 V5.5+SP8 description
(see below)

 

FConfig_V55SP8.zip ( 37939 KB )

V5.5+SP9

STEP 7: as of V5.3 + SP3

 

For Windows Vista Business and Ultimate 32-bit:
STEP 7
as of V5.4 + SP3

 

For Windows 7 Professional:
STEP 7 as of V5.5

With use of all features such as HART:
STEP 7: as of V5.4 + SP3

CFC*: as of V6.0   

PCS 7 Library*:
V6.1 SP1 Hotfix 2 or higher

(*if installed) 

 V5.5+SP9 description
(see below)

 

FConfig_V55SP9.zip ( 43663 KB )

V5.5+SP9 Update 1STEP 7: as of V5.3 + SP3

 

For Windows Vista Business and Ultimate 32-bit:
STEP 7
as of V5.4 + SP3

 

For Windows 7 Professional:
STEP 7 as of V5.5

With use of all features such as HART:
STEP 7: as of V5.4 + SP3

CFC*: as of V6.0   

PCS 7 Library*:
V6.1 SP1 Hotfix 2 or higher

(*if installed) 

 

 V5.5+SP9 Update 1 description
(see below)

 

F-Config_V55SP9U1.zip ( 43897 KB )

 

V5.5+SP10STEP 7: as of V5.3 + SP3

 

For Windows Vista Business and Ultimate 32-bit:
STEP 7
as of V5.4 + SP3

 

For Windows 7 Professional:
STEP 7 as of V5.5

With use of all features such as HART:
STEP 7: as of V5.4 + SP3

CFC*: as of V6.0   

PCS 7 Library*:
V6.1 SP1 Hotfix 2 or higher

(*if installed)

 

 V5.5+SP10 description
(see below)

F-Config_V55SP10.zip ( 43839 KB )

 

V5.5+SP11

 

STEP 7: as of V5.5 + SP4

 

 

For Windows Vista Business and Ultimate SP1 32-bit:
STEP 7
as of V5.4 + SP3

 

For Windows 7 Professional:
STEP 7 as of V5.5

With use of all features such as HART:
STEP 7: as of V5.4 + SP3

CFC*: as of V6.0   

PCS 7 Library*:
V6.1 SP1 Hotfix 2 or higher

(*if installed) 

 V5.5+SP11 description
(see below)

 

 

 

 

F-Config_V55_SP11.zip (96022 KB) ( 96022 KB )

SIMATIC STEP7 V5.5 SP4: LINK: 93842624

 

 

 

You can find additional information in the readme file of the respective setup program.

 

Highlights of previous versions of the F Configuration Tool up to V5.5 SP11

 

F Configuration Tool Version V5.2+SP3

The following fail-safe modules are available:   


ET200M:

 

Module designation Order number
SM 326F; DI 24xDC 24V   6ES7 326-1BK00-0AB0
SM 326F; DI 8xNAMUR [EEx ib] 6ES7 326-1RF00-0AB0
SM 326F; DO 10xDC 24V/2A 6ES7 326-2BF00-0AB0
SM 326F; DO 10xDC 24V/2A 6ES7 326-2BF01-0AB0
SM 336F; AI 6x13Bit 6ES7 336-1HE00-0AB0


ET200S:

 

Module designation Order number
PM-E F DC24V PROFIsafe   6ES7 138-4CF00-0AB0
PM-D F PROFIsafe 3RK1 903-3BA00
4/8 F-DI DC24V PROFIsafe 6ES7 138-4FA00-0AB0
4 F-DO DC24V/2A PROFIsafe 6ES7 138-4FB00-0AB0

 


F Configuration Tool Version V5.3+SP1

Module list like V5.2+SP3.

Please note the revised system requirements.

 The F Configuration Tool as of Version 5.3 + SP1 is also needed to deploy modules with the

 

Module designation
SM 326F; DI 24xDC 24V  
SM 326F; DI 8xNAMUR [Ex ib]
SM 326F; DO 10xDC 24V/2A
SM 336F; AI 6x13Bit

together with the option package "H-Systems V5.2" as redundant I/O in standard operation mode (non-fail-safe).

 


F Configuration Tool Version V5.3+SP3

The following fail-safe modules are additionally available:   


ET200S:

Module designation Order number
PM-E F pm DC24V PROFIsafe   6ES7 138-4CF01-0AB0
PM-E F pp DC24V PROFIsafe   6ES7 138-4CF40-0AB0
PM-D F PROFIsafe 3RK1 903-3BA00
4/8 F-DI DC24V PROFIsafe 6ES7 138-4FA01-0AB0
4 F-DO DC24V/2A PROFIsafe 6ES7 138-4FB01-0AB0


ET200M:

Module designation Order number
SM 326F; DI 24xDC 24V   6ES7 326-1BK01-0AB0
SM 326F; DO 8xDC 24V/2A sourcing/sinking 6ES7 326-2BF40-0AB0


ET200eco:


Module designation Order number
4/8 F-DI DC24V PROFIsafe 6ES7 148-3FA00-0XB0



F Configuration Tool Version V5.4+SP1

The following fail-safe modules are additionally available:   

ET200S:

Module designation Order number
PM-E F pm DC24V PROFIsafe   6ES7 138-4CF02-0AB0
PM-E F pp DC24V PROFIsafe   6ES7 138-4CF41-0AB0
PM-D F PROFIsafe 3RK1 903-3BA01
4/8 F-DI DC24V PROFIsafe 6ES7 138-4FA02-0AB0
4 F-DO DC24V/2A PROFIsafe 6ES7 138-4FB02-0AB0

ET200pro: (as of STEP 7 V5.3 + SP2) 

Module designation Order number
8/16 F-DI DC24V PROFIsafe 6ES7 148-4FA00-0AB0
4/8 F-DI/ 4 F-DO DC24V/2A PROFIsafe 6ES7 148-4FC00-0AB0

 


F Configuration Tool Version V5.5+SP1

The following fail-safe modules are additionally available:   

ET200S:

Module designation Order number
4/8 F-DI DC24V PROFIsafe 6ES7 138-4FA03-0AB0
4 F-DI/ 3 F-DO DC24V/2A PROFIsafe 6ES7 138-4FC00-0AB0


ET200M:

Support of time stamping for up to 12 signals per SM 326F; DI 24xDC 24V (6ES7326-1BK01-0AB0). Requirement: IM153-2 (6ES7153-2BA01-0AB0)


F Configuration Tool Version V5.5+SP2

The following fail-safe modules are additionally available:   

ET200pro: (as of STEP 7 V5.3 + SP2) 

Module designation Order number
F-SWITCH PROFIsafe 6ES7 148-4FS00-0AB0


 


F Configuration Tool Version V5.5+SP3

The F Configuration Tool V5.5+SP3 can be used with F Systems V6.0 with Lib. V1_3.

 


F Configuration Tool Version V5.5+SP4

The F Configuration Tool V5.5+SP4 is recommended when using S7 F Systems V6.0 with Lib. V1_3.

ET200M:

Support of time stamping for up to 24 signals per SM 326F; DI 24xDC 24V (6ES7326-1BK01-0AB0). Requirement: IM153-2 (6ES7153-2BA01-0AB0)

The following fail-safe modules are additionally available:   

 

Module designation Order number
SM 336, F-AI 6, HART 6ES7336-4GE00-0AB0

 


F Configuration Tool Version V5.5+SP5

The following fail-safe modules or head modules are additionally available:   

ET200S:

 

Module designation Order number
IM 151-8F PN/DP CPU  6ES7 151-8FB00-0AB0
PM-E F pm DC24V PROFIsafe   6ES7 138-4CF03-0AB0
PM-E F pp DC24V PROFIsafe   6ES7 138-4CF42-0AB0
4/8 F-DI DC24V PROFIsafe 6ES7 138-4FA04-0AB0
4 F-DO DC24V/2A PROFIsafe 6ES7 138-4FB03-0AB0

 

ET200pro:

 

Module designation Order number
IM 154-4 PN HF Cu V6.0 6ES7 154-4AB10-0AB0

You can find additional information in the readme file of the respective setup program.

 


F Configuration Tool Version V5.5+SP6 Update1

The following fail-safe modules or Features are additionally available:   

ET200M:

 

Module designation Order number
SM 326; F-DI 24xDC 24V   6ES7 326-1BK02-0AB0
SM 326; F-DO 8xDC 24V/2A PM 6ES7 326-2BF41-0AB0
SM 326; F-DO 10xDC 24V/2A 6ES7 326-2BF10-0AB0

 

F Systems V6.1:

  • Support for PROFIBUS standard slaves with PROFIsafe for INT and DINT.

  • Extended password protection for safety-related components in the HW configuration.

 

 

You can find additional information in the readme file of the respective setup program.


 


F Configuration Tool Version V5.5+SP7

The following fail-safe modules or Features are additionally available:   

Support for MS Windows 7 Professional 32-bit

Support for new PROFINET functions: Shared Device; iDevice

 

 

You can find additional information in the readme file of the respective setup program.

 


 

F Configuration Tool Version V5.5+SP8

The following fail-safe modules or Features are additionally available:   

ET200iSP:

 

Module designation Order number
8 F-DI NAMUR, Ex  6ES7 138-7FN00-0AB0
4 F-DO 40mA, Ex 6ES7 138-7FD00-0AB0
4 F-AI HART, Ex 6ES7 138-7FA00-0AB0

 

 

You can find additional information in the readme file of the respective setup program.

 


F Configuration Tool Version V5.5+SP9

The following fail-safe modules or Features are additionally available:   

 

Support for MS Windows 7 Professional - 64-bit (WoW)

Support for MS Windows Server 2008 R2 - 64-bit (WoW)

 

You can find additional information in the readme file of the respective setup program.

 


 

F Configuration Tool Version V5.5+SP9 Update 1

The following fail-safe modules or Features are additionally available:   

 

Support for SIMATIC PDM V8.0 for example for: F-modules with HART

 

Various product improvements

 

 

You can find additional information in the readme file of the respective setup program.

 



F Configuration Tool Version V5.5+SP10

The following fail-safe modules or Features are additionally available:   

 

Support of SIMATIC PDM V8.0 SP2 in connection with the F modules:

ET200iSP:

 

Module designation Order number
8 F-DI NAMUR, Ex  6ES7 138-7FN00-0AB0
4 F-DO 40mA, Ex 6ES7 138-7FD00-0AB0
4 F-AI HART, Ex 6ES7 138-7FA00-0AB0



ET200M:


Module designation Order number
SM 336, F-AI 6, HART 6ES7336-4GE00-0AB0

 

and various product improvements

 

You can find additional information in the readme file of the respective setup program.


 

F Configuration Tool Version V5.5+SP11

The following fail-safe modules or Features are additionally available:   


ET200M:

Module designationOrder number
8 F-DI NAMUR6ES7 326-1RF01-0AB0


ET 200SP: 

Module designationOrder number
8 F-DI DC24V HF 6ES7 136-6BA00-0CA0
4 F-DO DC24V/2A PM HF6ES7 136-6DB00-0CA0
F-PM-E PPM DC24V/8A6ES7 136-6PA00-0BC0

 

with PROFIsafe address assignment for PROFINET and PROFIBUS, 

and various product improvements.

 

You can find additional information in the readme file of the respective setup program.

 

 

 

 

Notes relatives à la sécurité
La protection des installations, systèmes, machines et réseaux contre les cyber-menaces nécessite la réalisation (et le maintien continu) d'un concept global de sécurité IT à la pointe de la technique. Les produits et solutions Siemens ne constituent qu'un élément d'un tel concept. Pour plus d’informations sur la cyber-sécurité, rendez-vous sur
https://www.siemens.com/cybersecurity#Ouraspiration.
Évaluer la contribution
pas d'évaluation
Requêtes et commentaires
Que voulez-vous faire ?
  • Vous voulez discuter sur notre forum et partager des expériences avec d'autres utilisateurs
  • Vous avez une question technique / un problème : Envoyer une requête au support technique
    Remarque : En fonction de l'effort requis, l'assistance peut être soumise à des frais. Dans ce cas, veuillez préparer le Siemens Industry Service Card .
  • Vous voulez combiner des données Cax pour un ou plusieurs produits
  • Vous voulez donner un avis sur ce(tte) Contribution
    Remarque : l’avis se réfère toujours à la contribution présente présent. Votre message est envoyé aux rédacteurs de l’Online Support. D’ici quelques jours, vous obtiendrez une réponse de notre part, si votre avis le requiert. Si pour nous tout est clarifié, nous ne vous répondrons pas.
Aide pour la statistique
Cette fonction permet de délivrer les identifiants des résultats de la recherche selon la quantité souhaitée (format .txt).

Générer une liste
Copier l'URL
Afficher cette page dans le nouveau design
Poste de commande mySupport