×
Siemens Industry Online Support
Siemens AG
SiePortal

5SY4615-7

(EAN: 4001869182698)

CIRCUIT BREAKER 10KA 3+N-POL C1.6

  • Product details
  • Technical data
  • CAx data

Technical data

Miniature circuit breaker 400 V 10kA, 3+N-pole, C, 1.6 A, D=70 mm
Model
product brand name SENTRON
product designation Miniature circuit breaker
General technical data
number of poles 4
design of pole 3P+N
tripping characteristic class C
mechanical service life (operating cycles) typical 10 000
overvoltage category III
degree of pollution 3
Voltage
type of voltage of the operating voltage AC
insulation voltage (Ui)
● with single-phase operation at AC rated value 440 V
● with multi-phase operation at AC rated value 440 V
supply voltage with single-phase operation at AC rated value 230 V
operational current
● at 40 °C rated value 1.54 A
● at 50 °C rated value 1.47 A
● at 55 °C rated value 1.44 A
● at 60 °C rated value 1.4 A
● at AC rated value 1.6 A
Supply voltage
supply voltage
● at AC 400 V
● at DC rated value 60 V
value range of the supply voltage frequency 50/60 Hz
operating voltage at DC rated value maximum 72 V
Protection class
protection class IP IP20, with connected conductors
Breaking Capacity
switching capacity current
● at DC according to IEC 60947-2 rated value 15 kA
● according to EN 60898 rated value 10 kA
● according to IEC 60947-2 rated value 35 kA
energy limitation class 3
Dissipation
power loss [W] for rated value of the current at AC in hot operating state per pole 1.2 W
suitability for operation Infrastructure / Industry
Product details
product feature touch protection Yes
product component
● combined terminal top Yes
● combined terminal bottom Yes
● neutral conductor switching Yes
product feature
● properties for main switches in accordance with EN 60204-1 Yes
● halogen-free Yes
● sealable Yes
● silicon-free Yes
product extension installable supplementary devices Yes
Product function
set values setting current (Ii) for I-tripping 8
reference value setting current (Ii) for I-tripping x In
Short circuit
short-circuit current breaking capacity (Icn)
● at AC according to UL 1077 and CSA C22.2 No.235 5 kA
Connections
connectable conductor cross-section solid
● minimum 0.75 mm²
● maximum 35 mm²
connectable conductor cross-section stranded
● minimum 0.75 mm²
● maximum 35 mm²
connectable conductor cross-section finely stranded with core end processing
● minimum 0.75 mm²
● maximum 25 mm²
AWG number as coded connectable conductor cross section
● minimum 18
● maximum 4
tightening torque [lbf·in] with screw-type terminals
● minimum 22 lbf·in
● maximum 31 lbf·in
tightening torque with screw-type terminals
● minimum 2.5 N·m
● maximum 3.5 N·m
position of power supply cord Any
Mechanical Design
height 90 mm
width 72 mm
depth 76 mm
installation depth 70 mm
number of modular width units 4
fastening method Quick assembly system
mounting position any
net weight 626 g
Environmental conditions
standard IEC / EN 60898-1, IEC / EN 60947-2 / UL1077
vibration resistance according to IEC 60068-2-6 ±1mm at 5 to 25Hz; 50m/s² at 25 to 150Hz
ambient temperature during operation
● minimum -40 °C
● maximum 70 °C
ambient temperature during storage
● minimum -40 °C
● maximum 75 °C
number of test cycles for environmental testing according to IEC 60068-2-30 6
Approvals Certificates
General Product Approval
Test Certificates Marine / Shipping other Environment
Environment
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, ...)
CAx-Online-Generator
Tender specifications
5SY4615-7
5SY4615-7
5SY4615-7
5SY4615-7
5SY4615-7
last modified: 1/13/2024
Date
2/21/2025
Subject to change without notice
© Copyright Siemens 2025
Technical data for the product is also available in the following languages:
  • German
  • French
  • Italian
  • Spanish
  • Chinese (simplified)
  • Dutch
  • Russian
  • Czech
  • Portuguese
  • Turkish
  • Japanese
  • Polish