QUESTION: Where can I get information about ordering
and using cables for the S7-400 interface modules (IM 46x)?
ANSWER:
The following table shows the standard cable lengths (in
order of length):
|
Cable length
(in meters) |
Description |
MLFB |
|
0.75 |
SIMATIC S7-400, IM cable with K bus |
6ES7 468-1AH50-0AA0 |
|
0.75 |
SIMATIC S7-400, IM cable with SV bus without K bus |
6ES7 468-3AH50-0AA0 |
|
1.5 |
SIMATIC S7-400, IM cable with K bus |
6ES7 468-1BB50-0AA0 |
|
1.5 |
SIMATIC S7-400, IM cable with SV bus without K bus |
6ES7 468-3BB50-0AA0 |
|
5 |
SIMATIC S7-400, IM cable with K bus |
6ES7 468-1BF00-0AA0 |
|
10 |
SIMATIC S7-400, IM cable with K bus |
6ES7 468-1CB00-0AA0 |
|
25 |
SIMATIC S7-400, IM cable with K bus |
6ES7 468-1CC50-0AA0 |
|
50 |
SIMATIC S7-400, IM cable with K bus |
6ES7 468-1CF00-0AA0 |
|
100 |
SIMATIC S7-400, IM cable with K bus |
6ES7 468-1DB00-0AA0 |
|
250 |
SIMATIC S7-400, IM cable |
6ES7 468-1DC50-0AA0 |
|
450 |
SIMATIC S7-400, IM cable |
6ES7 468-1DE50-0AA0 |
|
600 |
SIMATIC S7-400, IM cable |
6ES7 468-1DG00-0AA0 |
Table 1: Overview of standard cable lengths
Please note the following when ordering special cable
lengths for the S7-400 interface modules:
- Order number / MLFB
Length code for connecting cables
with MLFB No.: 6ES7 468-1XYZ0-0AA0
Notes on the letters X, Y and Z in the order number /
MLFB:
Characteristics of "X":
|
Code letter |
Unit of measurement |
Range |
Grading |
Tolerance |
|
Number |
Length |
|
B |
cm |
100 - 990 |
100cm - 990cm |
10 cm |
+30cm |
|
C |
dm |
100 - 990 |
100dm - 990dm |
10 dm |
+0.5m |
|
D |
m |
100 - 600 |
100m - 600m |
10 m |
+1m |
Table 2: Characteristics of "X"
Characteristics of "Y":
|
Code letter |
A |
B |
C |
D |
E |
F |
G |
H |
J |
K |
|
Number |
- |
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
Table 3: Characteristics of "Y"
Characteristics of "Z":
For the letter "Z" in order number / MLFB please specify a
number from 0 to 9 for the special length of your cable.
Examples: MLFB No.: 6ES7468-1BJ60-0AA0
calculation for 860cm cable: B:100cm, J:8 -> 100cm * 8 +
60
MLFB No.: 6ES7468-1CE90-0AA0 calculation for 490dm
cable: C:100dm, E:4 -> 100dm * 4 + 90
MLFB No. 6ES7468-1DB50-0AA0 calculation for 150m
cable: D:100m, B:1 -> 100m * 1 + 50
- Costs:
A surcharge of 10% on the cable price will be
levied for cable lengths of 150m and more. A processing charge of
EUR 60 per order item will also levied.
- Delivery times:
For special cable lengths: up to 14
weeks
Cables in special lengths that are not in the standard
program, can be ordered separately. Please get in touch with your
regional SIMATIC sales representative for this.
Note for SIMATIC sales staff: More information is
available in Entry ID 7831922.
Important:
Joining two or more cables together is not permitted. The
functioning of the connection can in such cases no longer be
ensured because of the reflections produced.
Keywords: Hardware compatibility, System accessories,
IM, Cable, Extension device
|