show the entry list
SIMATIC S5 LA 776-7 Power Output Module to Be Discontinued
Part number:
Summary



With immediate effect, the supply of the Power Output Module has been totally discontinued. The follow-up product with the order no. 6ES7 776-7LA12 will remain available as a spare part.

 

Order No.

Designation

Follow-up Type

6ES5776-7LA11

SIMATIC S5, LA 776-7 power output module, 8 outputs, 230/380V, 1.25A AC

6ES5776-7LA12
(spare part only)

In conjunction with the discontinuation of the above product we wish to remind you of the existence of the heater control module HS 724, which can be used in a distributed configuration both with S5 and S7.

 Entry ID:7511528   Date:2001-07-18 
I regard this article....as helpfulas not helpful                                 
related links
SIMATIC HMI Communication for Win ...
Converting closed-loop control so ...
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour