show the entry list
ET 200M (standard modules) -- Product information -- System description
Which hardware and software components do you need to establish communication between SIMATIC S7 stations and third-party devices using the MODBUS RTU protocol?
How do you replace an IM153-2 FO?
Which manufacturer ID, in other words OUI (Organizationally Unique Identifier), does SIEMENS AG use for the MAC addresses of network-compatible devices?
Which IO controllers and IO devices support the following functions: IRT, prioritized startup, MRP, PROFIenergy, Shared device, I device and clock-synchronized mode?
Which PROFINET nodes support automatic commissioning and the replace device without interchangeable medium function?
Which PROFINET nodes support the extended PN diagnostics and what do you have to configure?
What degree of accuracy can you obtain for plant-wide and segment-wide time stamping?
NAMUR sensors on ET200 slaves
Starting up ET200-M with analog modules
Module failure with ET200-M
What do you need the Micro Memory Card (MMC) for in the ET 200M?
Time stamping of process signal changes with IM153-2BA00
Which manuals for ET 200M are available for downloading in A&D Product Support?
Module failure with ET200-M
Part number:

QUESTION:
What happens if there is a module failure with the ET200-M?

ANSWER:
The whole slave fails. The slave diagnostics registers an incorrect configuration, because the setpoint configuration no longer matches the actual configuration.

 Entry ID:709557   Date:1999-01-12 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour