show the entry list
ET 200iSP -- Product information -- Technical data
Which PROFIBUS connectors can you use in Zone 1 or 2?
Implementation of SIMATIC modules of the product families S7-300, S7-400, ET 200M, ET 200S ET, 200iSP and TDC in environments with high concentrations of corrosive gas
How do you assign and identify thermocouples?
How long does the input signal have to be present before an analog input module identifies this signal as a process alarm?
ET 200S (standard modules) -- Product information -- Technical data
What are the requirements for using the S7 routing function and which modules can you implement?
Which communication services supported by the CPUs with integrated PROFINET interface and by the WinAC RTX via Industrial Ethernet?
Which PROFIBUS connectors can you use in Zone 1 or 2?
What are the system limits in an F CPU for safe bidirectional data communication via S7 Communication?
Which SIMATIC S7 components and which drives support clock-synchronicity functionality?
ET 200S: Are there special requirements for ET200S when mounted on sheet metal plates?
ET200S: How many motor starters can be allocated to a power module?
ET 200S: How many motor starters can be allocated to a power module?
ET 200S: How many load feeders may be connected?
Calculating the maximum absolute error of the counter module 1Count24V/100kHz (6ES7 138-4DA02-0AB0) when measuring rotational speed
Implementation of SIMATIC modules of the product families S7-300, S7-400, ET 200M, ET 200S ET, 200iSP and TDC in environments with high concentrations of corrosive gas
Baud rates for ET200S FO modules
Maximum power load for digital output modules
Minimum distance to the ET 200S front
How do you assign and identify thermocouples?
How long does the input signal have to be present before an analog input module identifies this signal as a process alarm?
ET 200M (standard modules) -- Product information -- Technical data
Which modules can you use when implementing software redundancy?
Which SIMATIC S7 components and which drives support clock-synchronicity functionality?
Multiline set-up of ET200M
How many modules can you operate with one interface module of the ET 200M?
Implementation of SIMATIC modules of the product families S7-300, S7-400, ET 200M, ET 200S ET, 200iSP and TDC in environments with high concentrations of corrosive gas
How do you assign and identify thermocouples?
How long does the input signal have to be present before an analog input module identifies this signal as a process alarm?
ET 200 others -- Product information -- Technical data
Incoming power supply 6ES5 762-2CS11
How do you assign and identify thermocouples?
How do you assign and identify thermocouples?
Part number:

Principle:
According to the Seebeck effect, when two different metals are combined there is touch voltage at the points of contact, which depends on the temperature.

The thermo material combinations are standardized. The different material properties of a thermocouple determine the different application cases.

The following table shows the assignment of thermocouple types to the various material compositions:
 

Type

Material composition

Temperature range

T

Cu-CuNi (IEC 584) -270 °C - 400 °C

K

NiCr-Ni (IEC 584) -270 °C - 1372 °C

B

PtRh-PtRh (IEC 584) 200 °C - 1820 °C

N

NiCrSi-NiSi (IEC 584) -270 °C - 1300 °C

E

NiCr-CuNi (IEC 584) -200 °C - 900 °C

R

PtRh-Pt (Pt 13%) (IEC 584) -50 °C - 1769 °C

S

PtRh-Pt (Pt 10%) (IEC 584) -50 °C - 1769 °C

J

Fe-CuNi (IEC 584) -210 °C - 1200 °C

C

W-Re(IEC 584) 0 °C - 2320 °C

L

Fe-CuNi (DIN 43714) 0 °C - 760 °C

U

Cu-CuNi (DIN 43714) -200 °C - 600 °C

TXK / TXK (L)

NiCr-CuCr (P8.585-2001) -200 °C - -150 °C

The following table gives an overview of which modules the thermocouples can be connected to.

ET 200S:
 
Type T K B N E R S J C L U TXK
2AI TC ST X X X X X X X X   X    
2AI TC HF X X X X X X X X X X    

ET 200M:
 
Type T K B N E R S J C L U TXK
SM 331 AI 8 x TC X X X X X X X X X X X  
SM 331 AI 8 x TC 16 Bit X X X X X X X X X X X X
SM331 AI 2 x 12 Bit   X   X X     X   X    
SM331 AI 8 x 12 Bit   X   X X     X   X    

ET 200iSP:
 
Type T K B N E R S J C L U TXK
4 AI TC X X X X X X X X   X X  

Note:
Pay attention to the polarity of the thermocouple wires.

Compensating circuit and thermocouple conductors:

Type T (IEC 584)   Type T (IEC 584 EX)

Fig. 01

  • The color of the insulating sleeve and the positive conductor is brown.
  • The color of the negative conductor is white.
  • The color of the insulating sleeve for intrinsically safe circuits is always blue.

Type K (IEC 584)   Type K (IEC 584 EX)

Fig. 02

  • The color of the insulating sleeve and the positive conductor is green.
  • The color of the negative conductor is white.
  • The color of the insulating sleeve for intrinsically safe circuits is always blue.

Type B (IEC 584)   Type B (IEC 584 EX)

Fig. 03

  • The color of the insulating sleeve and the positive conductor is gray.
  • The color of the negative conductor is white.
  • The color of the insulating sleeve for intrinsically safe circuits is always blue.

Type N (IEC 584)  Type N (IEC 584 EX)

Fig. 04

  • The color of the insulating sleeve and the positive conductor is pink.
  • The color of the negative conductor is white.
  • The color of the insulating sleeve for intrinsically safe circuits is always blue.

Type E (IEC 584)   Type E (IEC 584 EX)

Fig. 05

  • The color of the insulating sleeve and the positive conductor is purple.
  • The color of the negative conductor is white.
  • The color of the insulating sleeve for intrinsically safe circuits is always blue.

Type R / S (IEC 584)  Type R / S (IEC 584 EX)

Fig. 06

  • The color of the insulating sleeve and the positive conductor is orange.
  • The color of the negative conductor is white.
  • The color of the insulating sleeve for intrinsically safe circuits is always blue.

Type J (IEC 584)    Type J (IEC 584 EX)

Fig. 07

  • The color of the insulating sleeve and the positive conductor is black.
  • The color of the negative conductor is white.
  • The color of the insulating sleeve for intrinsically safe circuits is always blue.

Type C (IEC 584)  Type C (IEC 584 EX)

Fig. 08

  • The color of the insulating sleeve and the positive conductor is red.
  • The color of the negative conductor is white.
  • The color of the insulating sleeve for intrinsically safe circuits is always blue.

Type L (DIN 43714)

Fig. 09

  • The color of the insulating sleeve is blue.
  • The color of the positive conductor is red.
  • The color of the negative conductor is blue.

Type U (DIN 43714)

Fig. 10

  • The color of the insulating sleeve is brown.
  • The color of the positive conductor is red.
  • The color of the negative conductor is white.

Note:
When you use thermocouples, you must run a temperature compensation. More information on the temperature compensation options when using thermocouples is available in Entry IDs: 19164525; 19163406; 19164641; 19243010

 Entry ID:676710   Date:2008-02-21 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour