Service Pack 5 for Motor Starter ES 2007 is now available.
NEW:
Additionally supported operating systems:
- Windows 7 64-bit Professional
- Windows 7 64-bit Enterprise
- Windows 7 64-bit Ultimate
- Windows 7 64-Bit + SP1 Professional
- Windows 7 64-bit + SP1 Enterprise
- Windows 7 64-bit + SP1 Ultimate
As usual, three software variants are offered:
Motor Starter ES 2007 Basic
for direct connection to the SIRIUS motor starter via the system interface on the device for commissioning and parameter assignment.
Motor Starter ES 2007 Standard
for direct connection to the SIRIUS motor starter via the system interface on the device for commissioning, parameter assignment and diagnostics with full functionality.
Motor Starter ES 2007 Premium
for connection to one or more SIRIUS motor starters via PROFIBUS DP, PROFINET, or directly on the device via the system interface for commissioning, parameter assignment and diagnostics with full functionality.
With Motor Starter ES 2007 Premium, the motor starters can be parameterized and diagnosed directly on the device or centrally via PROFIBUS DP or PROFINET.
Motor Starter ES 2007 + SP5 has been released for:
Windows XP Professional (Service Pack 2 or 3)
Windows 7 (32-bit/64-bit) Prof./Enterprise/Ultimate with and without SP1