|
Description If you have WinCC flexible or WinCC V7.0 RT installed on your computer, you need either the license for the upgrade (or for the PowerPack).
The table below explains the options available for license upgrading.
If you still do not have a version of WinCC flexible or WinCC V7.0 RT installed on your computer, you need the full license for WinCC V11 Engineering, WinCC Runtime Advanced V11 or WinCC Runtime Professional V11.
WinCC flexible 2008 (ES and RT) to WinCC V11 (WinCC flexible 2008 Advanced to WinCC V11 Advanced, for example)
Upgrade_WinCCflexible_to_WinCC_V11_e.pdf ( 14 KB )
Note
- If you upgrade WinCC flexible 2008 to WinCC V11 with a upgrade license you get a combo license. This combo license is valid for WinCC flexible 2008 and WinCC V11.
With a full license for WinCC V11 you can only operate with WinCC V11.
- Versions older than WinCC flexible 2008 should be upgraded to WinCC flexible 2008.
WinCC V7 Runtime to WinCC Runtime Professional V11 (WinCC V7.0 Runtime 8k PowerTags to WinCC V11 Professional Runtime 8k PowerTags, for example)
Upgrade_WinCC_V7_RT_to_WinCC_V11_RT_e.pdf ( 13 KB )
Note It is not possible to upgrade from WinCC V7 RC to V11.
Upgrading in WinCC V11 (WinCC V11 Advanced to WinCC V11 Professional, for example)
Powerpacks_WinCC_V11_ES_RT_e.pdf ( 15 KB )
Additional information about upgrading STEP 7 Information about upgrading STEP 7 is available in Entry ID 57775228.
TIA Portal Readiness Check Tool The TIA Portal Readiness Check Tool delivers an easy way of checking whether the TIA Portal supports the hardware in the project.
Information about this is available in Entry ID 60162195.
Additional Keywords Order number, MLFB, TIA Portal, Migration, Update, Upgrade, Successor, Replacement, Change, License Key, Authorization, License key
|