show the entry list
WinCC (TIA Portal) -- Setting up development environments -- Installing and upgrading software
What are the requirements for installing STEP 7 (TIA Portal) V12?
With which versions can you select the MP377 15" Touch daylight readable as operator panel?
Which licenses do you need to upgrade from WinCC flexible 2008 or WinCC V7 to WinCC V11 and in WinCC V11?
What remedies are there for weak points in WinCC flexible 2008 and WinCC V11?
Which devices and modules are supported by STEP 7 Professional V11 and WinCC Professional V11?
WinCC flexible ES -- Product information -- Checking compatibility
Compatibility Tool for Automation and Drive Technology
Which licenses do you need to upgrade from WinCC flexible 2008 or WinCC V7 to WinCC V11 and in WinCC V11?
Which SIMATIC software can you install in 64-bit operating systems?
With what are SIMATIC WinCC flexible 2008, 2007, 2005 and 2004 compatible?
Which SIMATIC software products are released for SIMATIC WinCC flexible 2005 ASIA?
Can line-/ and graphic-oriented Panels (RMOS panels), that were configured with ProTool, be programmed with WinCC flexible, too?
WinCC flexible RT -- Product information -- General information
Why does the "Lock program switching" function no longer work after upgrading from SIMATIC WinCC flexible Runtime 2008 SP2 to SP3?
What new features do Intel® Atom™ processors have and what advantages do SIMATIC IPCs with Intel® Atom™ processors offer when used with SIMATIC software?
Which licenses do you need to upgrade from WinCC flexible 2008 or WinCC V7 to WinCC V11 and in WinCC V11?
What should you watch out for when installing WinCC flexible 2008 SP3 or WinCC V11 SP2 on an HP notebook?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
What options are there for creating a screenshot in WinCC flexible ES, WinCC flexible Runtime or on panels?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
What support does Siemens AG offer to make the use of WinCC flexible comply with FDA regulations?
What should you watch out with regard to licenses for WinCC flexible and panels?
How do you have csv archive files exported from WinCC flexible RT or a panel displayed graphically on the PC?
Which ports are used by WinCC flexible?
WinCC -- Product information -- Checking compatibility
Compatibility Tool for Automation and Drive Technology
Important note on Microsoft Patches KB 943459 and KB 971468
Which licenses do you need to upgrade from WinCC flexible 2008 or WinCC V7 to WinCC V11 and in WinCC V11?
Why should you not install the Microsoft security patches KB2467174, KB2467175, KB2465361 and KB2465367 in WinCC, PCS 7 and WinCC Professional V11?
With what are SIMATIC WinCC V7.x, V 6.x and V5.x compatible?
Which Microsoft Patches ("Security Patches" and "Critical Patches") have been tested for compatibility with SIMATIC WinCC?
How can you find out which Microsoft Patches are installed on the PC?
Further information on the Catalog ST80 with regard to WinCC Communication
Which operating system and software do you require for the SIMATIC WinCC Web Navigator V1.x, V6.x and V7.x?
With which Microsoft Windows operating systems is SIMATIC WinCC/ProAgent compatible?
Which security patch do you need for installing SIMATIC WinCC V6.0?
Drivers on the SIMATIC NET CD 07/2001 and WinCC
Notes on using WinCC V5.1 with "SIMATIC NET 7/2001 SP4"
Microsoft Windows language versions released for SIMATIC WinCC V5.1
Which licenses do you need to upgrade from WinCC flexible 2008 or WinCC V7 to WinCC V11 and in WinCC V11?
Part number:

Description
If you have WinCC flexible or WinCC V7.0 RT installed on your computer, you need either the license for the upgrade (or for the PowerPack).
The table below explains the options available for license upgrading.

If you still do not have a version of WinCC flexible or WinCC V7.0 RT installed on your computer, you need the full license for WinCC V11 Engineering, WinCC Runtime Advanced V11 or WinCC Runtime Professional V11.

WinCC flexible 2008 (ES and RT) to WinCC V11
(WinCC flexible 2008 Advanced to WinCC V11 Advanced, for example)

  Upgrade_WinCCflexible_to_WinCC_V11_e.pdf ( 14 KB )

Note

  • If you upgrade WinCC flexible 2008 to WinCC V11 with a upgrade license you get a combo license. This combo license is valid for WinCC flexible 2008 and WinCC V11.
    With a full license for WinCC V11 you can only operate with WinCC V11.
  • Versions older than WinCC flexible 2008 should be upgraded to WinCC flexible 2008.

WinCC V7 Runtime to WinCC Runtime Professional V11
(WinCC V7.0 Runtime 8k PowerTags to WinCC V11 Professional Runtime 8k PowerTags, for example)

  Upgrade_WinCC_V7_RT_to_WinCC_V11_RT_e.pdf ( 13 KB )

Note
It is not possible to upgrade from WinCC V7 RC  to V11.

Upgrading in WinCC V11
(WinCC V11 Advanced to WinCC V11 Professional, for example)

  Powerpacks_WinCC_V11_ES_RT_e.pdf ( 15 KB )

Additional information about upgrading STEP 7
Information about upgrading STEP 7 is available in Entry ID 57775228.

TIA Portal Readiness Check Tool
The TIA Portal Readiness Check Tool delivers an easy way of checking whether the TIA Portal supports the hardware in the project.
Information about this is available in Entry ID 60162195.

Additional Keywords
Order number, MLFB, TIA Portal, Migration, Update, Upgrade, Successor, Replacement, Change, License Key, Authorization, License key

 Entry ID:59869088   Date:2012-10-25 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour