show the entry list
Firmware V3.7.2 for SCALANCE X-300, XR-300, X-300EEC, X308-2M
Part number:

DESCRIPTION:

 

The SCALANCE X-300 firmware update to version 3.7.2 is now available for free download from our Product Support.

The following enhancements were introduced:

·    Improved diagnostics with the Standby Observer

·    Security improvements for the Web Interface. We therefore recommend to update the firmware.

The firmware update V3.7 has been released for updating the following product versions:

 

For installation please read the information in the product documentation.

 

 

X308-2M     6GK5 308-2GG00-2AA2       

X308-2M TS  6GK5 308-2GG00-2CA2       

X308-2M PoE6GK5 308-2QG00-2AA2       

 

Scalance X308-2M:

wV372002_fuer_XR308-2M_und_FPGA.zip ( 2521 KB )

 

-----------------------------

 

XR324-12M (24V)                           6GK5 324-0GG00-1AR2       

XR324-12M (230V)                          6GK5 324-0GG00-3AR2       

XR324-12M  (24V) (Ports Back Side)        6GK5 324-0GG00-1HR2       

XR324-12M (230V) (Ports Back Side)        6GK5 324-0GG00-3HR2       

XR324-12M TS (24V)                        6GK5 324-0GG00-1CR2       

XR324-4M EEC  (1x24V) (Ports Front Side) 6GK5324-4GG00-1ER2        

XR324-4M EEC  (2x24V) (Ports Front Side)  6GK5324-4GG00-2ER2        

XR324-4M EEC (1x230V) (Ports Front Side)  6GK5324-4GG00-3ER2        

XR324-4M EEC (2x230V) (Ports Front Side)  6GK5324-4GG00-4ER2        

XR324-4M EEC (1x24V) (Ports Back Side)    6GK5 324-4GG00-1JR2       

XR324-4M EEC (2x24V) (Ports Back Side)    6GK5 324-4GG00-2JR2       

XR324-4M EEC (1x230V) (Ports Back Side)   6GK5 324-4GG00-3JR2       

XR324-4M EEC (2x230V) (Ports Back Side)   6GK5 324-4GG00-4JR2       

XR324-4M PoE (24V) (Ports Front Side)     6GK5 324-4QG00-1AR2       

XR324-4M PoE (230V) (Ports Front Side)    6GK5 324-4QG00-3AR2       

XR324-4M PoE  (24V) (Ports Back Side)     6GK5 324-4QG00-1HR2       

XR324-4M PoE (230V) (Ports Back Side)     6GK5 324-4QG00-3HR2

 

wV372002_fuer_XR324_und_FPGA.zip ( 2556 KB )

 

--------------------------------

 

X306-1LD FE                               6GK5 306-1BF00-2AA3       

X320-1 FE                                 6GK5 320-1BD00-2AA3       

X320-1-2LD FE (X320-3LD FE)               6GK5 320-3BF00-2AA3       

X304-2FE                                  6GK5304-2BD00-2AA3        

X302-7EEC (24V)                           6GK5 302-7GD00-1EA3       

X302-7EEC (2x24V)                         6GK5 302-7GD00-2EA3       

X302-7EEC (24V)[coated]                   6GK5 302-7GD00-1GA3       

X302-7EEC (2x24V)[coated]                 6GK5 302-7GD00-2GA3       

X302-7EEC (230V)                          6GK5 302-7GD00-3EA3       

X302-7EEC (2x230V)                        6GK5 302-7GD00-4EA3       

X302-7EEC (230V)[coated]                  6GK5 302-7GD00-3GA3       

X302-7EEC (2x230V)[coated]                6GK5 302-7GD00-4GA3       

X307-2EEC (24V)                           6GK5 307-2FD00-1EA3       

X307-2EEC (2x24V)                         6GK5 307-2FD00-2EA3       

X307-2EEC (24V)[coated]                   6GK5 307-2FD00-1GA3       

X307-2EEC (2x24V)[coated]                 6GK5 307-2FD00-2GA3       

X307-2EEC (230V)                          6GK5 307-2FD00-3EA3       

X307-2EEC (2x230V)                        6GK5 307-2FD00-4EA3       

X307-2EEC (230V)[coated]                  6GK5 307-2FD00-3GA3       

X307-2EEC (2x230V)[coated]                6GK5 307-2FD00-4GA3

 

wV372002.zip ( 2430 KB )

 

--------------------------

 

X307-3      6GK5307-3BL00-2AA3         

X307-3LD    6GK5307-3BM00-2AA3        

X308-2      6GK5308-2FL00-2AA3        

X308-2LD    6GK5308-2FM00-2AA3        

X308-2LH    6GK5308-2FN00-2AA3        

X308-2LH+   6GK5308-2FP00-2AA3        

X310FE      6GK5310-0BA00-2AA3        

X310        6GK5310-0FA00-2AA3

 

kV372002.zip ( 2430 KB )

 

MIB-File

 

Link zum MIB File ( 29 KB )

 

Uploading the two FW files:

The firmware consists of 2 firmware files (*.bit and *.lad). Both firmware files must be uploaded to the unit with a normal firmware upload process (all methods of uploading can be used). The sequence is not important.

 

 Entry ID:59868786   Date:2012-04-25 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour