show the entry list
Analysis of PROFINET communication with SIMATIC netPROFI
Part number:
Task  
Especially for the commissioning of PROFINET networks, there is the need to record or review the data traffic in order to be able to narrow the range of problems that might occur.
Or, as a manufacuter, you are developping a device for PROFINET and require a tool to support data recording.

Solution  
With SIMATIC netPROFI, you have a powerful and free software available for diagnostics of PROFINET. By means of SIMATIC NET CP1616 and a TAP (Test Access Point), you are able to analyze the entire data traffic in PROFINET networks.

SIMATIC netPROFI provides the following functions:

  • High performance:
    Hard disc recording of all Ethernet telegrams of a 100 MBit full duplex bus system with highest bus load.
  • ONLINE display of the entire bus load and individual protocols.
  • ONLINE analysis and ONLINE statistics of Ethernet protocols with focus on PROFINET.
  • ONLINE display of important Ethernet and PROFINET events as well as critical states, such as alarms or protocol overload conditions.
  • Automatic formatting of ONLINE information to provide a better overview.
  • Powerful ONLINE filter.
  • 10 nsec hardware timestamp.
  • OFFLINE analysis is possible by means of the open source tool Wireshark.
    • Decoding of PROFINET protocols and all frequently used Ethernet protocols.
    • Absolute time stamp (year, month, ... usec, nsec) to reference external events.
  • Project files and profiles for convenient storage of configurations.

System requirements
To be able to optimally apply SIMATIC netPROFI you require as follows:

  • PC with 1 free PCI slot and at least 512 MByte RAM
  • one SIMATIC NET CP 1616 (4 ports)
  • 1 or 2 TAPs (Test Access Point)
  • Windows XP Professional (SP1 or newer version)

Downloads
Content of the Downloads

Download

Documentation 
Analysis of PROFINET communication with SIMATIC netPROFI
59577870_netPROFI_DOKU_V10_EN.pdf ( 1441 KB )
Tool SIMATIC netPROFI  59577870_netPROFI_V2200.zip ( 32080 KB )

Additional Information
Title

Link

Busmonitor Amprolyzer V3.2 - diagnostic software for PROFIBUS Entry ID: 18818699

Notes regarding Security
Caution
The functions and solutions described in this article are mainly limited to the realization of the automation task. In addition, please note that suitable security measures in compliance with the applicable Industrial Security standards must be taken if your system is interconnected with other parts of the plant, the company network or the Internet. More information can be found under Entry ID 50203404.

Last modification
First release

Filter criteria:
Hardware platform: PROFINET, Industrial Ethernet
Software: none
Entry contents: Function blocks/tools
 Entry ID:59577870   Date:2012-05-16 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
Contact
Support Request
Contacts worldwide
Technical Forum
QuickLinks
Compatibility tool 
Performance Data 
Micro Automation Sets
Help
Online Help
Guided Tour