|  |
Effective immediately, SIMATIC WinCC/ChangeControl V7.0 SP3 and SIMATIC WinCC/Audit V7.0 SP3 are released for delivery.
WinCC/Audit V7.0 SP3 and WinCC/ChangeControl are independent and complete products and will replace the direct predecessor variant. Sales of WinCC/Audit V7.0 and WinCC/ChangeControl V7.0 end with the availability of WinCC Audit/ChangeControl V7.0 SP3.
|  |  |
 |  |
1.The new Functions of Version 7.0 SP3 at a Glance
- Support of Microsoft Windows7 (32-/64-bit), Microsoft Server2008 SP2 andMicrosoft Server2008 R2 SP1
The same operating systems as for WinCC V7.0 SP3 are supported (see entry ID: 55987264). For WinCC/ChangeControl V7.0 SP3 and WinCC/Audit V7.0 SP3, the software and hardware requirements of WinCC V7.0 SP3 apply.
2. Upgrade and Compatibility
- Please note that SIMATIC WinCC/ChangeControl V7.0 SP3 and SIMATIC WinCC/Audit V7.0 SP3 require SIMATIC WinCC V7.0 SP3.
- Customers who already bought SIMATIC WinCC Audit/ChangeControl V7.0, need for upgrading to SIMATIC WinCC Audit/ChangeControl V7.0 SP3 only the product-CD (order number: S79220-B3939-P).
- For the transition from prior products WinCC/ChangeControl and WinCC/Audit RC/RT V6.x to V7.0 SP3, an upgrade is available for a fee.
- WinCC/ChangeControl and WinCC/Audit can optionally be used together with SIMATIC Logon. For plants that have to meet FDA requirements, it is recommended to always also use SIMATIC Logon.
3. Delivery Scope and Ordering Data
The delivery of WinCC/Audit and WinCC/ChangeControl is comprised of a CD, a USB stick, and a Certificate of License. The documentation in five languages is contained on the CD.
|
Product Name |
Order Number |
|
SIMATIC WinCC/Audit RT V7.0 SP3 |
6AV6371-1DV07-0AX0 |
|
SIMATIC WinCC/Audit RC V7.0 SP3 |
6AV6371-1DV17-0AX0 |
|
SIMATIC WinCC/ChangeControl RC V7.0 SP3 |
6AV6371-1DV27-0AX0 |
|
SIMATIC WinCC/Audit RT
Upgrade V6.x -> V7.0 SP3 |
6AV6371-1DV07-0BX4 |
|
SIMATIC WinCC/Audit RC or ChangeControl
Upgrade V6.x -> V7.0 SP3 1) |
6AV6371-1DV17-0BX4 |
|
SIMATIC WinCC / Audit / ChangeControl
Update V7.x ->V7.0 SP3
(CD only, without licenses)
|
S79220-B3939-P |
|
SIMATIC WinCC / Audit / ChangeControl V7.0
(CD only, without licenses) |
S79220-B1150-P |
1)The upgrade is for WinCC /Audit RC or WinCC /ChangeControl
The ordering data for WinCC V7.0 SP3 can be found in the corresponding delivery release with the entry ID: !55987264!. |  |  |