show the entry list
Sales and delivery release for SINUMERIK 840D sl CNC SW 2.7 SP2
Part number:
Summary Internet document

The SINUMERIK 840D sl CNC SW 2.7 SP2  has been released for sales and delivery.

Internet document Summary

New functions

The functional improvements compared with SW 2.7 SP1 are described in the Upgrade Instructions.

Elimination of supplementary conditions

See Upgrade Instructions.

Components released

Order number Designation For hardware
NCU 710.2
NCU 720.2 / PN NCU 730.2 / PN
 
CNC SW 2.7 SP2 (02.07.02.00.009)
Export versions on CF Card with license
6FC5850-1YG23-2YA0 CNC SOFTWARE 6-3
WITH SINUMERIK OPERATE, EXPORT
 
6FC5850-3YG23-2YA0 CNC SOFTWARE 31-5
WITH SINUMERIK OPERATE, EXPORT
 
Standard version on CF Card with license
6FC5850-1XG23-2YA0 CNC SOFTWARE 6-3
WITH SINUMERIK OPERATE
 
6FC5850-3XG23-2YA0 CNC SOFTWARE 31-5
WITH SINUMERIK OPERATE
 
CNC SW 2.xx
Export and standard versions on DVD without license
6FC5850-3YC23-2YA8 CNC SOFTWARE 6-3/31-5
WITH SINUMERIK OPERATE EXPORT
 
6FC5850-3XC23-2YA8 CNC SOFTWARE 6-3/31-5
WITH SINUMERIK OPERATE
 

Notes

The order numbers are consecutively numbered. As a result, the software version can no longer be read off directly. So far, the following software versions have been introduced for SW 2.xx:
Software Version  
SW 2.4 6FC5850-..G20-1YA0
SW 2.4 SP1 6FC5850-..G20-2YA0
SW 2.5 HF2 6FC5850-..G20-3YA0
SW 2.5 SP1 HF1 6FC5850-..G20-4YA0
SW 2.4 SP2 6FC5850-..G20-5YA0
SW 2.6 HF2 6FC5850-..G20-6YA0
SW 2.6 SP1 6FC5850-..G20-7YA0 only customer-specific release
SW 2.5 SP2 6FC5850-..G20-8YA0
SW 2.6 SP1 HF1 6FC5850-..G21-0YA0
SW 2.5 SP3 6FC5850-..G21-1YA0
SW 2.4 SP3 6FC5850-..G21-2YA0
SW 2.5 SP3 HF2 6FC5850-..G21-3YA0
SW 2.6 SP1 HF3 6FC5850-..G21-4YA0
SW 2.6 SP1 HF5 6FC5850-..G21-5YA0
SW 2.7 SP1 6FC5850-..G23-1YA0
SW 2.7 SP2 6FC5850-..G23-2YA0

The Software Version 2.5 SP1 HF1 is delivered for all orders stating the current software version.

Ugrade Instructions

siemensd_CNC_27_SP2.pdf ( 242 KB )

siemense_CNC_27_SP2.pdf ( 236 KB )

Supplementary conditions

Restrict_NCU_27_20_00.pdf ( 37 KB )

Restrict_NCU_27_20_76.pdf ( 35 KB )

Compatibilities

The compatibilities with SW 2.7 SP1 apply accordingly.
Order number Descriptive text
6FC5313-5AG00-0AA1 CF Card 1 GB 
6FC5313-6AG00-0AA0 CF Card 8 GB 
6FC5860-1YF23-0YA0 SINUMERIK OPERATE SW2.7 SP1 for PCU 50.3 on SINUMERIK OPERATE SW2.7 SP1 HD on DVD with license
6FC5860-1YC23-0YA0
6FC5253-7BX10-6AG0 HMI-Advanced for PCU 50.3 SW 7.6 SP2
6FC5253-7BX40-6AG0 HMI-Advanced for PC/PG SW 7.6 SP2
6FC5860-7YC10-1YA0 SINUMERIK Integrate Access MyMachine/P2P so far MCIS RCS COMMANDER; FOR PC/PG; SOFTWARE 2.6
6FC5250-7AY00-6AG0 SINUCOM COMMISSIONING / SERVICE TOOL SW 7.6 
6FC5252-5AY01-4AG0 STEP 7 for SINUMERIK 5.4 SP4 (the new Version 5.5 will be available soon)
6SL3072-0AA00-0AG0 SINAMICS MICROMASTER STARTER V4.2 HF1 Note: The SSP has been integrated for the Version 2.7 SP1

For more detailed information, please contact your local Siemens office.
 

 Entry ID:59402118   Date:2012-03-23 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour