show the entry list
S7 F Systems option -- Product information -- Checking compatibility
Which versions of SIMATIC PCS 7 are compatible with which versions of SIMATIC F systems and SIMATIC Safety Matrix?
What can you do to avoid the message "Invalid file position" (1739:10) when saving your project with "Save as ..." and the option "Reorganization (slow)"?
Which versions of SIMATIC PCS 7 are compatible with which versions of SIMATIC F systems and SIMATIC Safety Matrix?
Part number:

Description
The information in the manual entitled "SIMATIC Industry Software Safety Matrix" and "Industry Software S7 F/FH Systems - Configuring and Programming" and the corresponding readme files are not up to date.
The latest information about the compatibility of Safety Matrix and F systems with PCS 7 is available in the PCS 7 compatibility lists in Entry ID 2334224.

 Entry ID:59384333   Date:2012-05-02 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour