show the entry list
WinCC (TIA Portal) -- Working with projects -- Migrating projects
Why can you only use the functions of WinCC V11 in WinCC V12 projects for Runtime Advanced or for operator panels?
How do you do a program upload in STEP 7 (TIA Portal) V12 when the device has been configured withSTEP 7 V11?
How do you migrate a WinCC flexible 2008 SP3 project to WinCC V11 (TIA Portal) V11 SP2 in Windows 7 64-bit?
How do you migrate a WinCC flexible 2008 project to WinCC V11 (TIA Portal)?
Which settings should be made in WinCC (TIA Portal) prior to copying an HMI screen into another HMI operator panel?
How can you transfer global libraries from WinCC flexible to WinCC (TIA Portal)?
How do you migrate a project integrated in STEP 7 from WinCC flexible to WinCC (TIA Portal)?
WinCC flexible ES -- Working with projects -- Upgrading to new version
How do you migrate a WinCC flexible 2008 SP3 project to WinCC V11 (TIA Portal) V11 SP2 in Windows 7 64-bit?
How do you migrate a WinCC flexible 2008 project to WinCC V11 (TIA Portal)?
How do you migrate a project integrated in STEP 7 from WinCC flexible to WinCC (TIA Portal)?
How can you transfer global libraries from WinCC flexible to WinCC (TIA Portal)?
In WinCC flexible, how can you prevent pictures and picture objects being fitted automatically when you change the screen resolution (possibly widescreen)?
What are the solutions offered for working with different versions of WinCC flexible?
How do you migrate a ProTool project with SIMOTION CPU connection to a WinCC flexible project and SIMOTION SCOUT?
What connections are there between the version designations in WinCC flexible?
How do you adapt tag names to the name structure of WinCC flexible after a ProTool migration?
Which changes have to be made in WinCC flexible 2004 SP1 when changing over from TP 170micro to TP 177micro or from TP 170A to TP 177A?
How do you migrate a WinCC flexible 2008 SP3 project to WinCC V11 (TIA Portal) V11 SP2 in Windows 7 64-bit?
Part number:

Description
This entry shows one option for migrating a WinCC flexible 2008 SP3 project to WinCC (TIA Portal)V11 SP2 in a 64-bit operating system.

Instructions
Install Update 3 for WinCC V11 SP2. Update 3 enables you to migrate a WinCC flexible 2008 SP3 project directly to WinCC V11 SP2.
More information about Update 3 for WinCC V11 SP2 is available in Entry ID: 58112582.

Further Information
 
Topic

Entry ID

Migration of integrated projects to WinCC (TIA Portal) 54695062
Webcast on the migration of a WinCC flexible 2008 SP2 project to WinCC V11 (TIA Portal) 58857225
Overview of the Mounting Positions, Screen Diagonals and Resolutions of Panels 56076296
SIMATIC HMI Operator Panels Migration Guide for Comfort Panels 49752044
System Manual for WinCC Comfort / WinCC Advanced 53385672

Additional Keywords
Convert, Apply, Integrate, Change, Update

 Entry ID:59193155   Date:2012-06-18 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour