show the entry list
Delivery Release for SIMATIC IPC277D with Windows 7 / Windows Embedded Standard 7, 1.3 GHz CPU, 15"/19" Widescreen Front.
Part number:
Summary Internet document

The SIMATIC IPC277D is herewith released for delivery with the following additional options:

  • Operating systems: Windows 7 and Windows Embedded Standard 7
  • CPU/RAM configuration: 1.3 GHz / 2-GB RAM (with / w/o retentive memory)
  • Control units: widescreen 15" and 19" fronts

Internet document Summary

The new options described in the sales release 58687152 for the Simatic IPC227D are herewith released for delivery.

Additional operating systems:

The new operating system options "Windows 7" and "Windows Embedded Standard 7" for the SIMATIC IPC277D can now be ordered via the SIMATIC IPC Configurator.
The operating systems are pre-installed and enabled.
The "Restore DVD" included with the product enables a very simple and fast restoration of the operating system to the delivery status.

Language settings:

  • Windows 7:                                    MUI (English, German, French, Italian, Spanish)
  • Windows Embedded Standard 7:    English (can be changed by means of the included Recovery DVD)

Hardware Requirements:

  • Windows 7:                                    on solid-state drive
  • Windows Embedded Standard 7:    on CompactFlash with 4 GByte or more, or solid-state drive

Additional processor/RAM options:

The following additional CPU/RAM configuration is available for the SIMATIC IPC277D (same as already available for the SIMATIC IPC227D):

  • 1.3 GHz / 2-GB RAM (with or w/o retentive memory option)

Additional 15" unit:

  • Resolution: 1280 x 800
  • Touch: analog-resistive
  • Backlight: LED, 100% dimmable
  • Interface: 1x front USB
  • Permitted operating temperature: 50 °C,

Additional 19" unit:

  • Resolution: 1366 x 768
  • Touch: analog-resistive
  • Backlight: LED, 100% dimmable
  • Interface: 1x front USB
  • Permitted operating temperature: 45 °C,

Upright mounting (portrait format):

The SIMATIC IPC277D also permits operation with portrait format.
Please note that the max. permitted operating temperatures during operation are as follows in this case: 7"/9"/12": 45 °C, 15"/19": 40 °C.

SIMATIC IPC277D:

6AV7881-

. . . . . - . . . .   SIMATIC IPC277D (Nanopanel PC)
  '   '         '        
  '   '         '       Operating System
  '   '         '       ...

 New

'   '         D       WES 7 SP1 (CF 4 GB/SSD or higher)

 New

'   '         E       Windows 7 SP1, MUI (SSD)
  '   '                  
  '   '                 Processor / RAM / retentive
  '   '                 ...

 New

'   E                 Atom E660 (1.3GHz), 2GB RAM

 New

'   F                 Atom E660 (1.3GHz), 2GB RAM, retentive
  '                      
  '                     Control unit
  '                     ...

 New

4                     Touch 15" TFT, front USB interface

 New

5                     Touch 19" TFT, front USBinterface
                         

Please note:
For the time being the new 15" and 19" fronts are only available with Windows 7 or Windows Embedded Standard 7.
The units with these fronts are expected to be available with Windows Embedded Standard 2009 or XP-Professional by early April.

 Entry ID:59187091   Date:2012-03-08 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour