show the entry list
SIPLUS extreme - Substitution for SIPLUS NET CP443-5 (6AG1443-5DX04-4XE0)
Part number:
Summary Internet document

The following substitution from the SIPLUS extreme product range is available as of 03/01/2012 for SIPLUS NET CP443-5:
6AG1443-5DX05-4XE0 replaces 6AG1443-5DX04-4XE0

SIPLUS extreme represents the product range with refined components on the basis of Siemens Industry standard products.
 

Internet document Summary

Ordering data

Description

SIPLUS order number

Based on order number

Application area

Status

NET CP443-5

6AG1443-5DX04-4XE0

6GK7443-5DX04-0XE0

With conformal coating

Product cancellation

6AG1443-5DX05-4XE0

6GK7443-5DX05-0XE0

With conformal coating

Delivery release

For information regarding compatibility, please refer to article !54679920!.

Application area

Environmental conditions

Relative humidity

100 % rh - condensation permissible - no commissioning in condensed state

Biologically active substances

Compliance with EN 60721-3-3, class 3B2 mold, fungal, sponge spores (except for fauna) 2)

Chemically active substances

Compliance with EN 60721-3-3, class 3C4, incl. salt fog 1) 2)

Mechanically active substances

Compliance with EN 60721-3-3, class 3S4, incl. sand, dust 2)

1) ISA –S71.04 severity level GX:
Continuous load: In accordance with  EN 60721‑3‑3, class 3C4
Limit value (max. 30 min/d): In accordance with EN 60721‑3‑3, class 3C4

2) The enclosed plug covers have to remain on the unused interface during operation in corrosive gas atmospheres!

 

Information on SIPLUS products is available at: www.siemens.com/siplus-extreme

For further questions, please contact your SIMATIC partner at your local Siemens subsidiary.

Siemens partners on the Internet

 Entry ID:58999812   Date:2012-03-12 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour