Description
Enclosed you will find the released function blocks and their upgrades of Crane FB-Library for Version V2.0 SP2.
Prerequisite for applying the function blocks are:
SIMOTION SCOUT Version V4.1.5 or higher
SIMOTION DCC Version V2.0.5 or higher
SINAMICS V2.6.2
More information about each function block refers to the Chapter 5.3 in the Manual ‚SIMOCRANE Basic Technology Operating Instruction, 10/2010 ‚ 32821393.
Steps to upgrade a function block (e.g. FB_OperationMode:
- Download the zip-file and unpack it.
- Open your application project in Simotion Scout
- With project navigator open the folder LIBRARIES and finally the Crane_FB_Library;
- Delete the source code ‚’Mode’.
- Right-click on Crane_FB_Library to select ‘import external source / ST source file’. Then the new source code ‘Mode.st’ will be imported in the Crane_FB_Library.
- Right-click on the Crane_FB_Library to select ‚accept and compile’;
- Save and recompile the project by selecting ‘Project / save and recompile all’.
| Nr. |
FB-name |
Version
(in V2.0 SP2) |
Software |
| 1 |
FB_TelegramSinamics
ToSimotion |
V1.5 |

Comdrive.zip ( 3 KB ) |
| 2 |
FB_TelegramSimotion
ToSinamics |
V1.6 |
| 3 |
FB_TelegramS7
ToSimotion |
V2.1 |

ComS7.zip ( 7 KB ) |
| 4 |
FB_Telegram
SimotionToS7 |
V1.5 (new) |
| 5 |
FB_ControlAxis |
V1.98 |

Control.zip ( 7 KB ) |
| Upgrade V1.9.9.12 |

Control_2.zip ( 10 KB ) |
| 6 |
FB_ErrorPriority |
V1.4 |

Error.zip ( 1 KB ) |
| 7 |
FB_Monitoring |
V1.6.1.02 (new) |

Monitor.zip ( 6 KB ) |
| 8 |
FB_OperationMode |
V2.5.3.35 |

Mode.zip ( 73 KB ) |
| Upgrade V2.5.3.72 |

Mode_2.zip ( 78 KB ) |
| 9 |
FB_TractionControl |
V1.7 |

Traccon.zip ( 3 KB ) |
| 10 |
FB_ReferenceMode |
V2.2.2.0 |

Reference.zip ( 9 KB ) |
| Upgrade V2.2.3.1 (new) |

Reference_2.zip ( 9 KB ) |
| 11 |
FB_Cornering |
V1.3 |

Cornering.zip ( 5 KB ) |
|