6ES7153-1AA03-0XB0
ET200M, INTERFACE MODULE IM153-1  
Technical DataCAx data
Artikelnummer 6ES7153-1AA03-0XB0
SIMATIC DP, INTERFACE IM 153-1, FOR ET 200M, FOR MAX. 8 S7-300 MODULES
General information
Vendor identification (VendorID) 801Dh
Supply voltage
Rated value (DC)
● 24 V DC Yes
permissible range, lower limit (DC) 20.4 V
permissible range, upper limit (DC) 28.8 V
permissible range (ripple included), lower limit (DC) 20.4 V
permissible range (ripple included), upper limit (DC) 28.8 V
External protection for supply cables (recommendation) not necessary
Mains buffering
● Mains/voltage failure buffering time 5 ms
Input current
Current consumption, max. 350 mA; at 24 V DC
Rated value at 24 V DC 625 mA
Inrush current, typ. 2.5 A
I²t 0.1 A²·s
Output voltage
Rated value (DC) 5 V
Output current
Power losses
Power loss, typ. 3 W
Address area
Addressing volume
● Inputs 128 byte
● Outputs 128 byte
Hardware configuration
Number of modules per DP slave interface, max. 8
Interfaces
Interface physics, RS 485 Yes
Interface physics, FOC No
PROFIBUS DP
● Node addresses 1 to 125 permitted
● Automatic detection of transmission speed Yes
● PROFIBUS DP, output current, max. 90 mA
● Transmission rate, max. 12 Mbit/s
● Transmission procedure RS 485
● SYNC capability Yes
● FREEZE capability Yes
● Direct data exchange (slave-to-slave communication) Yes; Sender
● PROFIBUS DP 9-pin sub D socket
1. Interface
DP slave
● GSD file (for DPV1) SIEM801D.GSD; SI01801D.GSG
● Automatic baud rate search Yes
PROFINET IO Controller
Services
Communication functions
Bus protocol/transmission protocol PROFIBUS DP to EN 50170
Interrupts/diagnostics/status information
Diagnostics indication LED
Isolation
Isolation checked with Isolation voltage 500 V
Degree and class of protection
Degree of protection to EN 60529
● IP20 Yes
Ambient conditions
Ambient temperature in operation
● during operating phase, minimum 0 °C
● max. 60 °C
Air pressure
● Operating altitude above sea level, max. 3 000 m
Extended ambient conditions
Relative humidity
Resistance
Configuration
Configuration software
● STEP 7 STEP 7 / COM PROFIBUS / non-Siemens tools via GSD file
Dimensions
Width 40 mm
Height 125 mm
Depth 117 mm
Weights
Weight, approx. 360 g
last modified: 22.01.2015
This entry is available in the following languages:
More on IM 153-1/IM153-2
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Topics
Help
Online Help
Guided Tour