show the entry list
Comfort Panels -- Product information -- Checking compatibility
Which external storage locations are available on the various operator panels (TIA Portal/WinCC flexible/ProTool) for archiving data?
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
Touch Panel / Operator Panel -- Product information -- Checking compatibility
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
Which version of Image of the relevant operator panels can be used for the corresponding version of ProTool?
Multi Panel -- Product information -- Checking compatibility
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
Is WinAC MP 2008 compatible with Windows 7?
Which version of Image of the relevant operator panels can be used for the corresponding version of ProTool?
Mobile Panels -- Product information -- Checking compatibility
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
Which version of Image of the relevant operator panels can be used for the corresponding version of ProTool?
Micro Panels -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
Wich protective films can I use with SIMATIC HMI panels?
What connections are there between the version designations in WinCC flexible?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
Which panels are certified for shipbuilding?
Which panels are certified for the FM explosion protection standard for North America?
What should you watch out with regard to licenses for WinCC flexible and panels?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Which protective covers are available for panels?
Panel PC -- Product information -- Technical data and certificates
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
How can you improve the USB performance of the new SIMATIC IPCs ("C" generation)?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
What is the power consumption or power dissipation of the SIMATIC Panel PCs?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Where can you obtain templates for the labeling strips for SIMATIC Panel PC?
How high are the MTBF (Mean Time Between Failure) values for the SIMATIC Panel PCs 677 and 877?
Basic Panels -- Product information -- Checking compatibility
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
Part number:

Description
The entry gives you an overview of the resolutions and installation dimensions of the Panels and Panel PCs.
This enables you to determine the mechanical compatibility of the devices with each other with regard to resolution and installation cutout.

56076296_screensize_resolution.xls ( 107 KB )

Note on security
Caution
The functions and solutions described in this article confine themselves predominantly to the realization of the automation task. Furthermore, please take into account that corresponding protective measures have to be taken in the context of Industrial Security when connecting your equipment to other parts of the plant, the enterprise network or the internet. Further information can be found in Entry ID: 50203404.

Additional Keywords
Key Panels, Basic Panels, Comfort Panels, Mobile Panels, Micro Panels, Panels 70 Series, Panels 170 Series, Panels 270 Series, Multi Panels 170 Series, Multi Panels 270 Series, Multi Panels 370 Series, SIMATIC IPC, Resolution, IPC477D
 

 Entry ID:56076296   Date:2013-05-03 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour