|  |
The following substitution from the SIPLUS extreme product range will be available as of 09/01/2011 for SIPLUS LOGO! POWER 24 V, 1.3 A:
6AG1331-1SH03-7AA0 replaces 6AG1931-1SH02-2AA0
SIPLUS extreme represents the product range with refined components on the basis of Siemens Industry standard products.
|  |  |
 |  |
Ordering data
|
Description |
SIPLUS order number |
Based on order number |
Application area |
Status |
|
S7-300 CPU317-2PN/DP |
6AG1931-1SH02-2AA0 |
6EP1331-1SH02 |
-25 ... +70 °C
with conformal coating |
Product cancellation |
|
6AG1331-1SH03-7AA0 |
6EP1331-1SH03 |
-25 ... +70 °C
with conformal coating |
Delivery release |
|
For further information regarding compatibility, please refer to article 47070776 |
Application area
|
Environmental conditions |
Relative humidity |
100 % rh - condensation permissible - no commissioning in condensed state |
|
Biologically active substances |
Compliance with EN 60721-3-3, class 3B2 mold, fungal, sponge spores (except for fauna) 2) |
|
Chemically active substances |
Compliance with EN 60721-3-3, class 3C4, incl. salt fog 1) 2) |
|
Mechanically active substances |
Compliance with EN 60721-3-3, class 3S4, incl. sand, dust 2) |
|
1) ISA –S71.04 severity level GX:
Continuous load: In accordance with EN 60721‑3‑3, class 3C4
Limit value (max. 30 min/d): In accordance with EN 60721‑3‑3, class 3C4
2) The enclosed plug covers have to remain on the unused interface during operation in corrosive gas atmospheres! |
Information on SIPLUS products is available at: www.siemens.com/siplus-extreme
For further questions, please contact your SIMATIC partner at your local Siemens subsidiary.
Siemens partners on the Internet
|  |  |