show the entry list
Delivery Release for SIMATIC IPC227D Nanobox PC
Part number:
Summary Internet document

The new Nanobox PC SIMATIC IPC227D with power-optimized latest generation Intel Atom technology is herewith released for delivery.

Internet document Summary

Delivery release

SIMATIC IPC227D
( 170 KB )

 Application areas

The new Nanobox PC SIMATIC IPC227D can be employed for the implementation of simple control, visualization, data acquisition and communication tasks, directly on a machine:

  • Simple measurement and control, e.g. with SIMATIC WinAC RTX and RTX-F software PLCs for failsafe applications
  • Simple HMI, e.g. with SIMATIC WinCC RT Advanced
  • Communication and data acquisition tasks, as well as industrial gateways

The SIMATIC IPC227D has a CE label allowing its use in industrial, domestic and commercial areas and can therefore be employed both in industry and in building automation or public facilities.

With its low volume of approx. 1 Liter (basic variant) it can also be integrated where space is a premium.

The important highlights: 

  • Design

    The SIMATIC IPC227D has a robust, dust-protected metal housing - vibration and shock resistant, with good EM compatibility.

    Basic configuration:

    • 1 x DVI-D graphic connection (resolution up to 1920 x 1200 pixels)
    • 2 x 10/100/1000 Mbit/s Ethernet, RJ45
    • 4 x USB V2.0 (high current)
    • CompactFlash slot
    • 24 V DCindustrial power supply
    • 4 x diagnostic LEDs
    • Fieldbus: PROFINET RT via Standard Ethernet

    Configuarable variants:

    • Processor / main memory:
      • Intel Atom processor E660 (1.3 GHz), 2-GB RAM
      • Intel Atom processor E640 (1.0 GHz), 1-GB RAM
      • Intel Atom processor E620 (600 MHz), 512-MB RAM
    • Retentivity:
      • w/o
      • 512 kByte, of which 128 kByte can be used by WinAC
    • Drives:
      • w/o
      • CompactFlash drive 2 GB / 4 GB / 8 GB (accessible)
      • Solid State drive (SSD) SATA 50 GB, in Single Level Cell architecture (SLC)
      • SATA hard disk: 250 GB
    • COM interface:
      • RS232 or
      • RS485 or
      • CAN
    • Device variants:
      • Basic
      • COM (COM2-4: RS232)
      • PCIe (1 slot)
    • Mounting accessories:
      • Mounting rail
      • Wall mounting
      • Portrait mounting
      • Side mounting
    • Operating systems:
      • w/o
      • Windows-Embedded Standard 2009 pre-installed (together with CF from 2 GB/SSD up)
      • Windows XP-Prof. MUI, pre-installed on SSD

    Additional options / in preparation:

    • Device variant:
      • I/Os (4x dig. In/Out)
    • Operating systems:
      • Windows-Embedded Standard 7, pre-installed (CF with 4 GB and more, or SSD or HD)
      • Windows 7 MUI (32 bit), pre-installed on SSD or HD
    • Software configurations (Bundles):
      The software packages WinAC RTX 2010/F and WinCC V11 RT Advanced have not been released yet and will follow together with the bundle release.
      Software bundles will only be available together with CPUs with 1.0 GHz or more, CF with 4 GB or more, or SSD; only with embedded operating system; WinAC requires retentivity.
      Planned bundle packages:
      • RTX: WinAC RTX 2010
      • RTX-F: WinAC RTX F 2010
      • HMI: WinCC RT Advanced
      • HMI/RTX: WinAC RTX 2010 /  WinCC RT Advanced
    • Approvals:
      • Shipbuilding approvals
 Entry ID:51694129   Date:2011-08-04 
I regard this article....as helpfulas not helpful                                 
related links
SIMATIC Embedded Automation SIMAT ...
SIMATIC Embedded Automation SIMAT ...
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour