show the entry list
6AG1 SIPLUS extreme: UL/ULhaz approbations
Part number:

QUESTION:

How to find the UL/ULhaz approbations for SIPLUS extreme?

 

ANSWER:

A list of the SIPLUS extreme devices that have UL/ULhaz approbation is online available at the UL internet side.
The link for the UL-Internet side is http://database.ul.com/cgi-bin/XYV/template/LISEXT/1FRAME/index.htm


SIPLUS extreme devices are listed into the following E-files

 
UL-Files  Application SIPLUS extreme families(exemplary) Standards

E120869

Programmable Controllers for use in Ordinary Location

LOGO, S7-200, S7-1200, HMI, C7, Power Supplies

USL: UL508, UL61131-2 
CNL: C22.2 No. 142,  UL61131-2 

E239877 Programmable Controllers for use in Hazardous Location S7-300, S7-400, NET USL: UL508
CNL: C22.2 No.142
E205089 Information Technology Eqipment OSM ITP62, ESM ITP80 USL: UL60950-1,-21,-22,-23
CNL: C22.2
E229808 Power Conversion Eqipment MM4 USL: UL508C,UL61800-5-1, 
CNL: C22.2 No14
E322234 Power Circuit and Motor-mounted Apparatus Power Supplies : LOGO , S7-1200,  SITOP  USL: UL508
CNL: C22.2 No14 and C22.2 No. 107.1

 

 Entry ID:50274607   Date:2013-02-07 
I regard this article....as helpfulas not helpful                                 
related links
Which SIPLUS modules can be used ...
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour