show the entry list
ET 200pro -- Product information -- System description
Which manufacturer ID, in other words OUI (Organizationally Unique Identifier), does SIEMENS AG use for the MAC addresses of network-compatible devices?
What is the connection between subnet masks and IP addresses with regard to subnetting and supernetting (Classless Inter Domain Routing CIDR)?
Which connectors and cables can you order for the distributed IO systems ET 200eco, ET 200eco PN and ET 200pro?
Which IO controllers and IO devices support the following functions: IRT, prioritized startup, MRP, PROFIenergy, Shared device, I device and clock-synchronized mode?
Which PROFINET nodes support automatic commissioning and the replace device without interchangeable medium function?
Which PROFINET nodes support the extended PN diagnostics and what do you have to configure?
ET 200eco -- Product information -- System description
Which connectors and cables can you order for the distributed IO systems ET 200eco, ET 200eco PN and ET 200pro?
Which manufacturer ID, in other words OUI (Organizationally Unique Identifier), does SIEMENS AG use for the MAC addresses of network-compatible devices?
Which IO controllers and IO devices support the following functions: IRT, prioritized startup, MRP, PROFIenergy, Shared device, I device and clock-synchronized mode?
Which PROFINET nodes support automatic commissioning and the replace device without interchangeable medium function?
Which PROFINET nodes support the extended PN diagnostics and what do you have to configure?
Which connectors and cables can you order for the distributed IO systems ET 200eco, ET 200eco PN and ET 200pro?
Part number:

Description
This entry provides an overview of the connectors and cables that can be ordered for the distributed IO systems ET 200eco, ET 200eco PN and ET 200pro.

Connectors and cables for the distributed IO system ET 200eco and ET 200eco PN
The table below gives an overview of the connectors and cables you can order for the distributed IO system ET 200eco and ET 200eco PN.
 
Module Connectors and cables
ET 200eco cable_and_connector_for_ET200eco_en.pdf ( 149 KB )
ET 200eco PN cable_and_connector_for_ET200ecoPN_en.pdf ( 260 KB )

Connectors and cables for the connection modules of the distributed IO system ET 200pro
The table below gives an overview of the connectors and cables you can order for the various connection modules of the distributed IO system ET 200pro.
 
Connection modules for Connectors and cables
IM154-1 / IM154-2 cable_and_connector_for_IM154-1_and_IM154-2_en.pdf ( 69 KB )
IM154-4 cable_and_connector_for_IM154-4_en.pdf ( 64 KB )
IM154-6 cable_and_connector_for_IM154-6_en.pdf ( 57 KB )
IM154-8 cable_and_connector_for_IM154-8_en.pdf ( 84 KB )
EM cable_and_connector_for_EMs_en.pdf ( 203 KB )
PM-E cable_and_connector_for_PM-E_en.pdf ( 31 KB )
PM-O cable_and_connector_for_PM-O_en.pdf ( 22 KB )
Communication module RF170C cable_and_connector_for_RFID_en.pdf ( 29 KB )

Connectors and cables for the motor starters, special modules, frequency converters and F switch of the distributed IO system ET 200pro
The table below gives an overview of the connectors and cables you can order for the motor starters, special modules, frequency converters and F switch of the distributed IO system ET 200pro.
 
Module Connectors and cables
Motor starter cable_and_connector_for_MS_en.pdf ( 28 KB )
Special modules
- ASM
- RSM
- F-RSM
cable_and_connector_for_ASM_RSM_F-RSM_en.pdf ( 24 KB )
Frequency converter cable_and_connector_for_FC_and_F-FC_en.pdf ( 75 KB )
F switch cable_and_connector_for_F-Switch_en.pdf ( 22 KB )

 Entry ID:50102465   Date:2013-04-26 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour