show the entry list
SINAUT ST7cc V3.0, add-on for WinCC, delivery release
Part number:
Summary Internet document

The software package SINAUT ST7cc V3.0 is released for sale and delivery and is now available ex stock.

Internet document Summary
 

1. Product description

SINAUT ST7cc V3.0

SINAUT ST7cc, the software for connecting SINAUT stations to WinCC (V7.0 SP2), is now available in the new version V3.0. ST7cc is perfectly tuned to the event-driven, time-stamped data transmission of the SINAUT system (ST7, ST1) and, in combination with a redundancy package, it can be used to implement a fault-tolerant ST7cc control center.

With version V3.0, the licensing has been changed to the license management system currently used for SIMATIC software.

 

SINAUT ST7cc V3.0 has been approved for the following operating systems:

  • Windows 7 Professional (32-bit)
  • Windows 7 Enterprise (32-bit)
  • Windows 7 Ultimate (32-bit)
  • Windows 2008 Server SP2 (32-bit)

 

2. Ordering data

Product name

Order number

ST7cc S

Small license for a maximum of 6 SINAUT stations.

6NH7997-7CA30-0AA1

ST7cc M

Medium license for a maximum of 12 SINAUT stations.

6NH7997-7CA30-0AA2

ST7cc L

Large license for more than 12 SINAUT stations.

6NH7997-7CA30-0AA3

ST7cc R

Redundancy license for ST7cc (contains 2 licenses);

Additionally, 2 single licenses for ST7cc S, M or L are required.

6NH7997-8CA30-0AA0

ST7cc SM Powerpack

Expansion of license from ST7cc S to ST7cc M

(from 6 to 12 stations).

6NH7997-7AA30-0AD2

ST7cc SL Powerpack

Expansion of license from ST7cc S to ST7cc L

(from 6 to more than 12 stations).

6NH7997-7AA30-0AD3

ST7cc ML Powerpack

Expansion of license from ST7cc M to ST7cc L

(from 12 to more than 12 stations).

6NH7997-7AA30-0AE3

ST7cc U Upgrade

Upgrade for the standard licenses from ST7cc V2.7 to ST7cc V3.0.

6NH7997-7CA30-0GA1

ST7cc UR Upgrade Redundancy License

Upgrade for the redundancy license from ST7cc R V2.7 to ST7cc R V3.0.

6NH7997-8CA30-0GA0

 

3. Target application

The control center software SINAUT ST7cc was developed for operating SINAUT ST1 or ST7 stations on WinCC (V7.0 SP2).

 

 Entry ID:48457270   Date:2011-02-22 
I regard this article....as helpfulas not helpful                                 
related links
SIMATIC NET SINAUT ST7 Station ...
How do you configure SINAUT ST1 m ...
SINAUT ST7cc V2.7 Download
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour