Description This entry includes sample programs and documentation for communication from SIMATIC S5 modules to SIMATIC S7 modules via Industrial Ethernet using the TCP protocol.
The following services of the TCP protocol are used for data transfer:
- SEND and RECEIVE short data blocks
- SEND and RECEIVE long data blocks
SEND and RECEIVE short data blocks Communication from SIMATIC S5 modules to SIMATIC S7 modules is by means of Layer 4 services with data lengths of up to 240 bytes.
SEND and RECEIVE long data blocks Communication from SIMATIC S5 modules to SIMATIC S7 modules is by means of Layer 4 services with data lengths of up to 8192 bytes.
Note: More information about communication with SIMATIC S5 and SIMATIC S7 is available in the Entry IDs below.
| Entry ID |
Description |
| 47905848 |
Where can you find sample programs and documentation for communication from SIMATIC S5 modules to SIMATIC S7 modules via Industrial Ethernet using the ISO transport protocol? |
| 47944603 |
Where can you find sample programs and documentation for communication from SIMATIC S5 modules to SIMATIC S7 modules via Industrial Ethernet using the UDP protocol? |
| 22535867 |
How do you configure a TCP connection on the S5 side
(CP 1430 TCP)? |
| 19481973 |
Configuring a transport connection(CP1430 TF/TCP) for simultaneous sending and receiving |
| 21533524 |
What are the basic things to watch out for when configuring a TCP connection? |
| 26171811 |
What properties, advantages and special features does the TCP protocol offer? |
| 12586144 |
SINEC CP 1430 TF with COM 1430 TF Volume 1 of 2 |
| 12585718 |
SINEC CP 1430 TF with COM 1430 TF Volume 2 of 2 |
| 30564821 |
Functions (FC) and Function Blocks (FB) for SIMATIC NET S7 CPs Programming Manual |
|