Description This entry includes sample programs and documentation for communication from SIMATIC S5 modules to SIMATIC S7 modules via Industrial Ethernet using the UDP protocol.
The Layer 4 services "SEND" and "RECEIVE" of the UDP protocol are used for data transfer.
Note: More information about communication with SIMATIC S5 and SIMATIC S7 is available in the Entry IDs below.
| Description |
Entry ID |
| Where can you find sample programs and documentation for communication from SIMATIC S5 modules to SIMATIC S7 modules via Industrial Ethernet using the ISO transport protocol? |
47905848 |
| Where can you find sample programs and documentation for communication from SIMATIC S5 modules to SIMATIC S7 modules via Industrial Ethernet using the TCP protocol? |
47944739 |
| What properties, advantages and special features does the UDP protocol offer? |
26484229 |
| Functions (FC) and Function Blocks (FB) for SIMATIC NET S7 CPs Programming Manual |
30564821 |
|