show the entry list
AS-Interface master -- Product information -- System description
3RK AS-i General: Determination of I/O addresses of an AS-i slave
How do you configure gateways on a SIMATIC S7-1500 controller?
Meaning of I/O code and ID, ID1, ID2 code in conjunction with AS-Interface modules
What is the significance of the IP protection classes IP65, IP66, IP67?
Which software do you need for the C7-621 module (with integrated AS interface master)?
AS-Interface master -- Product information -- Installing and upgrading software
Which software do you need for the C7-621 module (with integrated AS interface master)?
C7 6xx -- Product information -- Background and system information
Which external storage media can you use with the SIMATIC panels and which memory card interfaces do they have?
The C7 6xx complete devices are to be discontinued in October 2010 – what are their successors?
How do you display ALARM_S or ALARM_D messages with process values (so-called associated values) on a WinCC flexible operator panel?
Which connector cables are available for connecting to SIMATIC Panels?
How many connection resources can be managed by the C7-CPU or the C7-OP?
Which GSD file do you need for a C7 Complete Device?
Which software do you need for the C7-621 module (with integrated AS interface master)?
How can you obtain an overview of the memory concept of SIMATIC S7-300 CPUs and C7 devices?
Why does the retentivity behavior of the S7-300 CPUs and C7 devices without MMC (Micro Memory Card) influence the contents of the variables?
Retentivity behavior of S7-300 CPU 31x and complete devices C7-6xx with MMC
Overview of components integrated in a C7 complete system
Which software do you need for the C7-621 module (with integrated AS interface master)?
Part number:

Configuration Notes:
The C7-621 device is an S7-300 with integrated AS interface master.

No additional software is required for normal operation.

You need a function block for extended operation. This function block is available together with manual for the AS Interface Master Module CP342-2 in Entry ID: 1123328 . Press the "Info" button to start downloading the function block.

 Entry ID:4686019   Date:2007-12-17