show the entry list
Delivery release RF610T and RF680L
Part number:
Summary Internet document
The UHF transponders/SmartLabels SIMATIC RF610T (ISO card) and RF680L (heat-resistant label) are now released for delivery. With the RF610T (ISO card) and RF680L (heat-resistant SmartLabel), two important innovative products are added to the our tag/SmartLabel portfolio.

Internet document Summary
 

The SIMATIC RF610T (ISO card) offers a host of possible uses for a wide range of applications and supports efficient logistics throughout the entire process chain.
Thanks to its antenna geometry, the transponder can be read from any direction. The passive and maintenance-free transponder for storing the 96/240 bit "Electronic Product Code" (EPC)
has an additional user memory of 64 bytes. This transponder is designed for the frequency ranges 865 MHz (ETSI) and 928 MHz (FCC)
and has a detection range of typically 4 m.

In the UHF range (865-928 MHz), the new heat-resistant SmartLabel SIMATIC RF680L permits the use of low-cost RFID labels, even for complex industrial applications,
e.g. in paint shops, and other high-temperature applications.
The passive and maintenance-free SmartLabel for storing the 96/240 bit "Electronic Product Code" (EPC) has an additional user memory of 64 bytes. This label is designed for the frequency ranges 865 MHz (ETSI) and 928 MHz (FCC) and has a high detection range of typically 4 m. The flexible SmartLabel can withstand temperatures of 220 °C for one hour (200 °C for up to six hours).


The tried and tested SIMATIC RF600 RFID readers are used reading the transponder/label data.

 

 

Order number

 

Product name Order number
SIMATIC RF610T (ISO card)
EPC CLASS 1 GEN 2; 96/240 bit;
user memory 512 bit;
-25 to +85 °C;
86 x 54 x 0.4 mm (L x W x H);
packaging unit 500 items;
6GT2810-2BB80
SIMATIC RF680L (heat-resistant label)
EPC CLASS 1 GEN 2; 96/240 bit;
user memory 512 bit;
+200 °C for 6 hours;
packaging unit 1000 labels on a roll
6GT2810-2AG80

 

 

 

 Entry ID:46605517   Date:2010-11-19 
I regard this article....as helpfulas not helpful                                 
related links
SIMATIC Sensors RFID Systems SIMA ...
SIMATIC Sensors RFID systems SIMA ...
SIMATIC RF640T Gen 2
RFID systems SIMATIC RF630L Smart ...
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour