Product description
SIRIUS SAFETY RELAY WITH RELAY RELEASE CIRCUITS (RC), DC 24V, 45.0MM, SPRING-LOADED TERMINAL, RC INSTANT.: 2NO, RC DELAYED: 2, MK: 4, 8-FUNCTION SWITCH, BASIC DEVICE, MAX. ACHIEVABLE PL TO EN13849-1: E, MAX. ACHIEVABLE SIL TO IEC61508:3,