show the entry list
Successor product for battery MOBY STGx Workabout mx 6GT2094-0AB01
Part number:
Summary Internet document

The battery pack (MLFB 6GT2094-0AB00) for the MOBY STG handheld devices with PSION Workabout mx as basic unit is no longer available. Due to legal regulations, batteries containing cadmium may no longer be sold. The successor product 6GT2094-0AB01 (nickel metal hydride battery) is available now. New handheld units with Workabout Pro basic devices are not affected. This battery cannot be used for this device generation.

 

Internet document Summary

Recommended successor product

 

The successor product 6GT2094-0AB01 replaces the previously used NiCd battery pack compatibly, except that the permissible minimum operating temperature is only 0 °C instead of -20 °C.

 

The following products can be used with this accessory: MOBY STG x with the order numbers 6GT2003-0AA00, 6GT2003-0CA00, 6GT2303-0AA00, 6GT2403-0BA00, 6GT2503-0AA00, 6GT2603-0AA00.

 

Order number

 

Product name Order number
MOBY HANDHELD BATTERY
NIMH BATTERY PACK WA MX 2.4 V 1800 MAH
OPERATING TEMP. 0 °C TO +45 °C
6GT2094-0AB01

 

 

 

 Entry ID:45185281   Date:2010-09-22 
I regard this article....as helpfulas not helpful                                 
related links
WirelessHART Adapter SITRANS AW200
SIMATIC S7-1200 Easy Book
SIMATIC S7-1200 SM 1231 RTD Signa ...
SIMATIC S7-300 S7-300 Module data
SITRANS LR 400 - Quick Start Manual
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour