|
Description The table below gives you an overview of the power consumption of various SIMATIC HMI operator panels.
Explanation of the calculation
With SIMATIC HMI operator panels the power dissipation is only insignificantly less than the power consumption. The values listed below for power consumption are therefore almost identical to the maximum and minimum power dissipation.
Note that these values change when IO devices (a USB mouse, for example) are connected to the operator panel. Please refer to the relevant device manuals for the power consumption of the various interfaces and the permissible range of the rated voltage.
SIMATIC HMI Operator Panels
(Comfort Panels) |
Power consumption in watt |
| Min. |
Max. |
| KP400 Comfort |
2,5 |
3,7 |
| KPT400 Comfort |
2,5 |
3,7 |
| TP700 Comfort |
9,6 |
14,4 |
| KP700 Comfort |
9,6 |
14,4 |
| TP900 Comfort |
14,4 |
21,6 |
| KP900 Comfort |
14,4 |
21,6 |
| TP1200 Comfort |
16,3 |
24,5 |
| KP1200 Comfort |
16,3 |
24,5 |
| TP1500 Comfort |
28,8 |
43,2 |
| KP1500 Comfort |
28,8 |
43,2 |
| TP1900 Comfort |
25 |
37,5 |
| TP2200 Comfort |
42,3 |
63,4 |
Table 01
SIMATIC HMI Operator Panels
(Basic Panels) |
Power consumption in watt |
| Min. |
Max. |
| KP300 Basic mono PN |
1,9 |
2,8 |
| KP400 Basic color PN |
1,9 |
2,8 |
| KTP400 Basic mono PN |
1,9 |
2,8 |
| KTP400 Basic color PN |
1,9 |
2,8 |
| KTP600 Basic mono PN |
5,8 |
8,4 |
| KTP600 Basic color DP/PN |
8,4 |
13,2 |
| KTP1000 Basic color DP/PN |
14,4 |
24 |
| TP1500 Basic color PN |
19,2 |
24 |
Table 02
SIMATIC HMI Operator Panels
(Micro Panels) |
Power consumption in watt |
| Min. |
Max. |
| OP 73micro |
1,9 |
5 |
| OP 177micro |
5,8 |
7,2 |
Table 03
SIMATIC HMI Operator Panels
(Panels) |
Power consumption in watt |
| Min. |
Max. |
| OP 73 |
1,9 |
5 |
| OP 77A |
4,8 |
7,2 |
| OP 77B |
4,8 |
7,2 |
| TP 177A |
7,2 |
10,8 |
| TP 177B 4" Widescreen |
4,8 |
13,2 |
| TP 177B |
7,2 |
12 |
| OP 177B |
7,2 |
12 |
| TP 277 |
16,1 |
17,8 |
| OP 277 |
16,1 |
17,8 |
Table 04
SIMATIC HMI Operator Panels
(Multi Panels) |
Power consumption in watt |
| Min. |
Max. |
| MP 177 |
16,1 |
17,8 |
| MP 277 8" Touch |
14,4 |
24 |
| MP 277 10" Touch |
16,8 |
26,4 |
| MP 277 8" Key |
16,8 |
26,4 |
| MP 277 10" Key |
19,2 |
28,8 |
| MP 377 12" Touch |
31,2 |
43,2 |
| MP 377 12" Key |
31,2 |
43,2 |
| MP 377 15" Touch |
40,8 |
60 |
| MP 377 PRO 15" Touch |
40,8 |
60 |
| MP 377 15" Touch daylight readable |
36 |
67,2 |
| MP 377 19" Touch |
52,8 |
74,4 |
Table 05
SIMATIC HMI Operator Panels
(Mobile Panels) |
Power consumption in watt |
| Min. |
Max. |
| Mobile Panel 177 with Terminal Box DP |
7,1 |
10,1 |
| Mobile Panel 177 with Terminal Box PN |
9,2 |
13 |
| Mobile Panel 277 with Terminal Box DP |
12,2 |
17,3 |
| Mobile Panel 277 with Terminal Box PN |
12,2 |
17,3 |
| Mobile Panel 277 IWLAN |
28,8 |
43,2 |
| Mobile Panel 277 IWLAN with main battery in the charging compartments |
53,8 |
80,6 |
| Mobile Panel 277F IWLAN |
28,8 |
43,2 |
| Mobile Panel 277F IWLAN with main battery in the charging compartments |
53,8 |
80,6 |
| Terminal Box DP without Mobile Panel |
2,4 |
2,9 |
| Terminal Box PN without Mobile Panel |
2,4 |
2,9 |
Table 06
SIMATIC HMI Operator Panels
(Thin Client) |
Power consumption in watt |
| Min. |
Max. |
| Thin Client 10" Touch (4:3) |
12 |
26,4 |
| Thin Client 15" Touch (4:3) |
16,8 |
26,4 |
| Thin Client PRO 15" (4:3) |
16,8 |
26,4 |
| SIMATIC ITC 1200 (Widescreen) |
19,2 |
28,8 |
| SIMATIC ITC 1500 (Widescreen) |
28,8 |
43,2 |
| SIMATIC ITC 1900 (Widescreen) |
25 |
37,4 |
| SIMATIC ITC 2200 (Widescreen) |
42,2 |
63,4 |
Table 07
Note
The values listed are valid subject to changes in the course of technical developments.
|