Display product list
6AV7861-6TB10-1BA0
SIMATIC FLAT PANEL PRO 19T
Product information
Entries
Technical / CAx data
Successor product
Further pictures
Product description
SIMATIC FLAT PANEL PRO 19 INCH TOUCH TFT-DISPLAY 1280X1024 PIXEL RESOLUTION 24V DC / 230V AC COMBINED VGA, DVI-D INTERFACE CABLE LENGTH UP TO 30M FULLY ENLOSED IP65/NEMA4 SCHUTZART: IP65,ENCLOSURE TYP 4
Product life cycle
Delivery release
Product discontinuation phase
Product cancellation
Product discontinuation
2010-08-15
Updates
more>>
Extension Units KP8 Released for Delivery
2011-07-01
FAQ
more>>
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
2013-04-10
How in Windows XP Embedded Standard 2009 do you enable the UPDD Touch Driver of the Panel PC or Industrial Flat Panel?
2013-01-23
What options are available for remote display on an EC31?
2011-10-21
Copy link
Send to a friend
Print
© Siemens AG 2013 -
Corporate Information
-
Privacy Policy
-
Terms of Use
More on SIMATIC Flat Panel
Newsletter
SIMATIC FLAT PANEL PRO 19T
Pre sales info
Catalog and ordering system online
Technical Info
Service & Support
Training
Contact & Partners
mySupport
All personal data, information and functions at a glance - e.g.
My Documentation Manager
Newsletter
CAx-Download-Manager
Support Request
To this entry
Print
Create PDF
Send to a friend
QuickLinks
Compatibility tool
Help
Online Help
Guided Tour