|  |
Version V4.2 of the SIMATIC IPC DiagMonitor diagnostic and monitoring software is herewith released for delivery.
NEW: SIMATIC IPC DiagMonitor V4.2 additionally supports the following new "C" generation SIMATIC IPCs:
- SIMATIC IPC627C,
- SIMATIC IPC647C,
- SIMATIC IPC847C,
- SIMATIC HMI IPC677C,
- Please read the relevant delivery release bulletins for the above units.
|  |  |
 |  |
The SIMATIC IPC DiagMonitor diagnostic and monitoring software enables early detection of faults on SIMATIC IPCs. Extensive and flexible communication of PC fault messages to operators can help to reduce or avoid plant standstill times.
SIMATIC IPC DiagMonitor
- Monitors critical conditions of SIMATIC IPCs (hard disk, RAID, CF card, SSD, fan, temperature, CMOS battery voltage, system status)
- Signals the detected errors, and also indicates freely selectable service intervals
- Communicates this information locally or remotely via SNMP, OPC, LAN, e-mail and SMS (telephone)
- Acts through adjustable PC restart in the case of a watchdog alarm and executes batch programs and executable files
- Logs all events in the Windows EventLog and optionally the measured temperature/fan data in a measuring data file
- Displays the contents of the measuring data files over a time base with the aid of the Data Analyzer
- Supports monitoring of networked SIMATIC Industry PCs
Ordering data The new SIMATIC IPC DiagMonitor is available as individual product:
SIMATIC IPC DiagMonitor V4.2
Single License |
6ES7648-6CA04-2YX0 |
or as option in the SIMATIC IPC-CKonfigurator (Intranet, Mall)
Licensing A separate license is required for each PC with installed SIMATIC IPC DiagMonitor software.
Application
| Operating system requirements |
Microsoft Windows 2000 Professional
Microsoft Windows XP Professional
Microsoft Windows XP Embedded (SIMATIC PC configuration)
Microsoft Windows Vista Ultimate (32 Bit)
Microsoft Windows 2003 Server Edition (32 Bit)
Microsoft Windows 2008 Server Edition (32 Bit)
Microsoft Windows Embedded Standard 2009 (SIMATIC IPC configuration)
Microsoft Windows 7 Ultimate (32 Bit) |
| PC Requirements for using the DiagMonitor as agent (PC that is being monitored) |
SIMATIC Box PC 627B / 827B
SIMATIC Rack PC 547B / 647B / 847B
SIMATIC Rack PC IL43
SIMATIC IPC547C
SIMATIC Microbox PC 427B
SIMATIC IPC427C
SIMATIC Panel PC 477B / 577B / 677B
SIMATIC IPC627C
SIMATIC IPC647C / IPC847C
SIMATIC HMI IPC477C / HMI IPC477C PRO / HMI IPC577C / HMI IPC677C |
PC Requirements for using the DiagMonitor as Management Station
(PC that monitors other PCs) |
SIMATIC PC / IPC or
standard PC with
Microsoft Windows 2000 Professional
Microsoft Windows XP Professional |
|  |  |