Description The power dissipation of any Panel PCs in a housing is an important factor when defining the dimensions of the housing. In addition to the manuals concerned, the table below gives an overview of the power dissipation data of various Panel PCs.
There are different values depending on the device configuration. For example, the power consumption of the devices is different with different CPUs. Select the values of the device with the matching CPU and add other components if available. Refer to the relevant documentation for the power consumption of these devices (USB mouse and PCI cards, for example).
|
HMI IPC477C
Device with 4GB RAM, 2 x CF card and SSD* |
Pushbutton front or touch front |
12"
min / max W |
15"
min / max W |
19"
min / max W |
| CPU: Intel Celeron 1.2 GHz or Intel Core 2 Solo 1.2 GHz |
20 / 28 |
27 / 34 |
44 / 51 |
| CPU: Intel Core 2 Duo 1.2 GHz |
20 / 28 |
27 / 34 |
46 / 51 |
| USB load (in addition) |
0 / 8,5 |
0 / 8,5 |
0 / 8,5 |
|
HMI IPC477C
Device with 4GB RAM, 2 x CF card and SSD* or 2 x CF card and HDD* |
Pushbutton front or touch front |
12"
min / max W |
15"
min / max W |
19"
min / max W |
| CPU: Intel Celeron 1.2 GHz or Intel Core 2 Solo 1.2 GHz |
30 / 28 |
34 / 42 |
54 / 63 |
| CPU: Intel Core 2 Duo 1.2 GHz |
32 / 42 |
36 / 47 |
56 / 69 |
| USB load (in addition) |
0 / 8,5 |
0 / 8,5 |
0 / 8,5 |
| PCI card (in addition) |
0 / 10 |
0 / 10 |
0 / 10 |
|
Panel PC 577B / 677B
Device with 1GB RAM, 160GB or 250GB HDD** |
Pushbutton front or touch front |
12"
min / max W |
15"
min / max W |
17"
min / max W |
19"
min / max W |
| CPU: Intel Celeron 1.86GHz |
91 / 97 |
90 / 97 |
110 / 117 |
112 / 120 |
| CPU: Intel Core 2 Duo 1.66GHz |
96 / 102 |
95 / 102 |
115 / 122 |
117 / 125 |
| CPU: Intel Core 2 Duo 2.16GHz |
91 / 105 |
98 / 105 |
118 / 125 |
125 / 128 |
| USB load (in addition) |
0 / 8,5 |
0 / 8,5 |
0 / 8,5 |
0 / 8,5 |
| PCI card, sum (in addition) |
0 / 35 |
0 / 35 |
0 / 35 |
0 / 35 |
| DVD burner (in addition) |
0 / 4 |
0 / 4 |
0 / 4 |
0 / 4 |
* SSD: Solid State Drive
** HDD: Hard Disk Drive
Note The values listed are valid subject to changes in the course of technical developments.
|