Description This entry gives an overview of the functional restrictions for old releases and firmware versions of the S7-400 CPUs operating in conjunction with the CP443-5 Extended V6.1.
Restrictions for old releases of the S7-400 CPUs Table 01 shows S7-400 CPUs that are no longer supplied and which support or do not support the functions as listed below when operating in conjunction with the CP443-5 Extended V6.1:
- No DPV1 functionality
- No CiR functionality (DP slave, configurable extension)
- No determination of bus topology from the user program
- Max. number of external DP segments per station: 4
- Number of CPs able to be operated: 8
- Multicomputing
| CPU |
Order number |
Release |
Number of AG_SEND or AG_RECV calls
that can be operated in parallel |
SYNC/FREEZE |
| CPU412 |
6ES7412-1XF01-0AB0
6ES7412-1XF02-0AB0 |
As from 2
As from 2 |
12/12
12/12 |
-
+ |
| CPU413 |
6ES7413-1XG01-0AB0
6ES7413-1XG02-0AB0 |
As from 2
As from 1 |
12/12
12/12 |
-
+ |
| CPU413-2 |
6ES7413-2XG01-0AB0
6ES7413-2XG02-0AB0 |
As from 2
As from 1 |
12/12
12/12 |
-
+ |
| CPU414-1 |
6ES7414-1XG01-0AB0
6ES7414-1XG02-0AB0 |
As from 2
As from 2 |
12/12
12/12 |
-
+ |
CPU414-2
128 KB |
6ES7414-2XG01-0AB0
6ES7414-2XG02-0AB0 |
As from 2
As from 2 |
12/12
12/12 |
-
+ |
CPU414-2
384 KB |
6ES7414-2XJ00-0AB0
6ES7414-2XJ01-0AB0 |
As from 4
As from 2 |
12/12
12/12 |
-
+ |
| CPU416-1 |
6ES7416-1XJ01-0AB0
6ES7416-1XJ02-0AB0 |
As from 2
As from 1 |
32/32
32/32 |
-
+ |
CPU416-2
0.8 MB |
6ES7416-2XK00-0AB0
6ES7416-2XK01-0AB0 |
As from 4
As from 1 |
32/32
32/32 |
-
+ |
CPU416-2
1.6 MB |
6ES7416-2XL00-0AB0
6ES7416-2XL01-0AB0 |
As from 4
As from 1 |
32/32
32/32 |
-
+ |
Table 01
Restrictions for S7-400 CPUs as from firmware version V3.1
| CPU |
Order number
6ES7...-0AB0 |
Firmware
version |
Number of
AG_SEND or
AG_RECV calls
that can be operated
in parallel |
SYNC/
FREEZE |
DPV1 |
CiR/
HKiR |
Enable /
disable
DP slaves |
Determine
bus
topology |
| 412 |
...412-1XF03... |
As from V3.1 |
24/24 |
+ |
+ |
+ |
+ |
- |
| 412-2 |
...412-2XG00... |
As from V3.1 |
24/24 |
+ |
+ |
+ |
+ |
- |
| 414-2 |
...414-2XG03... |
As from V3.1 |
24/24 |
+ |
+ |
+ |
+ |
- |
| 412-3 |
...414-3XJ00... |
As from V3.1 |
24/24 |
+ |
+ |
+ |
+ |
- |
| 414-4H |
...414-4HJ00... |
As from V3.1 |
24/24 |
- |
+ |
+ |
- |
- |
| 416-2 |
...416-2XK02... |
As from V3.1 |
64/64 |
+ |
+ |
+ |
+ |
- |
| 416-3 |
...416-3XL00... |
As from V3.1 |
64/64 |
+ |
+ |
+ |
+ |
- |
| 416F-2 |
...416-2FK02... |
As from V4.0 |
64/64 |
+ |
+ |
+ |
+ |
- |
| 417-4 |
...417-4XL00... |
As from V3.1 |
64/64 |
+ |
+ |
+ |
+ |
- |
| 417-4H |
...417-4HL00...
...417-4HL01... |
As from V2.1
As from V3.1 |
64/64
64/64 |
-
- |
-
+ |
+
+ |
-
- |
-
- |
Table 02
|