show the entry list
PROFIBUS S7-300/400 CPs -- Product information -- System description
How do you load the 3D, CAx and ePLAN data for the SIMATIC products?
What is the difference between "normal routing" and data record routing?
Which modules can you use when implementing software redundancy?
What are the functional restrictions of old releases and firmware versions for the S7-400 CPUs operating in conjunction with the CP443-5 Extended V6.1?
Which types of connection/protocols do the S7-300/400 CPUs and the CPs support by default?
Which SIMATIC S7 modules support the "Direct Data Exchange" function (internode communication)?
Meaning of the numeric display in the NCM diagnostics buffer
Which protocols does CP 342-5 support?
Different block behavior of the FC5 and FC50 for Ind. Ethernet S7 300 CPs
Which modules support the S7 routing function?
What properties, advantages and special features does the DP protocol offer?
What properties, advantages and special features does the FMS protocol offer?
What properties, advantages and special features does the S7 protocol offer?
What properties, advantages and special features does the FDL protocol offer?
S7-400 CPU 41x -- Product information -- Technical data
How do you load the 3D, CAx and ePLAN data for the SIMATIC products?
Why is the download procedure with an S7-400 CPU aborted with the error message "D223"?
What are the functional restrictions of old releases and firmware versions for the S7-400 CPUs operating in conjunction with the CP443-5 Extended V6.1?
Which modules can you use when implementing software redundancy?
Which organization blocks do you have to load into the CPU to ensure that the CPU does not go into the "STOP" status when a remote I/O fails?
How do you find out further technical information about your module?
Which communication services supported by the CPUs with integrated PROFINET interface and by the WinAC RTX via Industrial Ethernet?
Implementation of SIMATIC modules of the product families S7-300, S7-400, ET 200M, ET 200S ET, 200iSP and TDC in environments with high concentrations of corrosive gas
Where can you find images, graphics, symbols and screenshots for SIMATIC industrial automation systems?
Where do you find certificates and approvals for SIMATIC S7 in the Internet?
Which SIMATIC S7 components and which drives support clock-synchronized operation?
Retentivity behavior of S7-400 CPUs and the CPU 318-2 CPUs
S7-400: Operating Mode Switch at the new CPU 41x (as of FW Version 4.0)
What are the functional restrictions of old releases and firmware versions for the S7-400 CPUs operating in conjunction with the CP443-5 Extended V6.1?
Part number:

Description
This entry gives an overview of the functional restrictions for old releases and firmware versions of the S7-400 CPUs operating in conjunction with the CP443-5 Extended V6.1.

Restrictions for old releases of the S7-400 CPUs
Table 01 shows S7-400 CPUs that are no longer supplied and which support or do not support the functions as listed below when operating in conjunction with the CP443-5 Extended V6.1:

  • No DPV1 functionality
  • No CiR functionality (DP slave, configurable extension)
  • No determination of bus topology from the user program
  • Max. number of external DP segments per station: 4
  • Number of CPs able to be operated: 8
  • Multicomputing
CPU Order number Release Number of AG_SEND or AG_RECV calls
that can be operated in parallel
SYNC/FREEZE
CPU412 6ES7412-1XF01-0AB0
6ES7412-1XF02-0AB0
As from 2
As from 2
12/12
12/12
-
+
CPU413 6ES7413-1XG01-0AB0
6ES7413-1XG02-0AB0
As from 2
As from 1
12/12
12/12
-
+
CPU413-2 6ES7413-2XG01-0AB0
6ES7413-2XG02-0AB0
As from 2
As from 1
12/12
12/12
-
+
CPU414-1 6ES7414-1XG01-0AB0
6ES7414-1XG02-0AB0
As from 2
As from 2
12/12
12/12
-
+
CPU414-2
128 KB
6ES7414-2XG01-0AB0
6ES7414-2XG02-0AB0
As from 2
As from 2
12/12
12/12
-
+
CPU414-2
384 KB
6ES7414-2XJ00-0AB0
6ES7414-2XJ01-0AB0
As from 4
As from 2
12/12
12/12
-
+
CPU416-1 6ES7416-1XJ01-0AB0
6ES7416-1XJ02-0AB0
As from 2
As from 1
32/32
32/32
-
+
CPU416-2
0.8 MB
6ES7416-2XK00-0AB0
6ES7416-2XK01-0AB0
As from 4
As from 1
32/32
32/32
-
+
CPU416-2
1.6 MB
6ES7416-2XL00-0AB0
6ES7416-2XL01-0AB0
As from 4
As from 1
32/32
32/32
-
+
Table 01

Restrictions for S7-400 CPUs as from firmware version V3.1
 
CPU Order number
6ES7...-0AB0
Firmware
version
Number of
AG_SEND or
AG_RECV calls
that can be operated
in parallel
SYNC/
FREEZE
DPV1 CiR/
HKiR
Enable /
disable
DP slaves
Determine
bus
topology
412 ...412-1XF03... As from V3.1 24/24 + + + + -
412-2 ...412-2XG00... As from V3.1 24/24 + + + + -
414-2 ...414-2XG03... As from V3.1 24/24 + + + + -
412-3 ...414-3XJ00... As from V3.1 24/24 + + + + -
414-4H ...414-4HJ00... As from V3.1 24/24 - + + - -
416-2 ...416-2XK02... As from V3.1 64/64 + + + + -
416-3 ...416-3XL00... As from V3.1 64/64 + + + + -
416F-2 ...416-2FK02... As from V4.0 64/64 + + + + -
417-4 ...417-4XL00... As from V3.1 64/64 + + + + -
417-4H ...417-4HL00...
...417-4HL01...
As from V2.1
As from V3.1
64/64
64/64
-
-
-
+
+
+
-
-
-
-
Table 02

 Entry ID:42605505   Date:2010-05-04 
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
Topics
Help
Online Help
Guided Tour