show the entry list
Serial CPs -- Product information -- Technical data
Which modules can you use when implementing software redundancy?
What protocols for the point-to-point connection are supported by CPs in S7-300 / S7-400 and where can you get further information?
CP340-Functions
How do you define the levels of CP 340 / CP 341 / CP 440 / CP 441 with RS 485/X.27?
CP441 functions
CP341-Functions
Possible baud rates for S7-400 PtP communication
Maximum number of centrally slottable CP 340s
Possible transfer rates of the CP 341 depending on the interface
How do you define the levels of CP 340 / CP 341 / CP 440 / CP 441 with RS 485/X.27?
Part number:

Description:
The RS 485/X.27 is defined as follows:
If you create a multipoint connection, you have up to 31 physical bus loads to which your transmitter has to supply a signal (maximum 32 physical nodes in one bus segment). You must pay attention to the send/receive specifications. At maximum load (54 ohms) the sender must provide an error voltage of 1.5V <= U <= 5V at the output points.
 

 

Send

Receive

 

 

EIA485

ISO 8482

"0"
"1"

1.5V <= U <= 5V
-5V <= U <= -1.5V

Delta U > 0.2V
Delta U < -0.2V

Delta U > 0.3V
Delta U < -0.3V

 

 Entry ID:416341   Date:2007-01-02 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour