show the entry list
New IP 252-MC Synchro Control Module
Part number:
Internet document
                                                                            
                                                                            
Concerns products with the Catalog Nos.:                                    
                                                                            
6ES5 252-4DA11   IP 252MC synchro control module                            
6ES5 252-4DB11   IP 252MC synchro control module                            
6ES5 252-4DC11   IP 252MC synchro control module                            
6ES5 252-5AA11   IP 252MC basic board                                       
6ES5 252-5BA11   IP 252MC digital I/O board                                 
6ES5 252-5BB11   IP 252MC analog output board                               
6ES5 252-5BC11   IP 252MC incremental encoder board                         
6ES5 252-5BD11   IP 252MC absolute encoder board                            
6ES5 998-7DA11 IP 252MC Manual (German)                                     
                                                                            
                                                                            
                                                                            
The new IP 252-MC is a synchro-control module that is particu-              
larly suited for motion control tasks where a master-slave                  
response is required.                                                       
                                                                            
The IP 252-MC module together with SIMODRIVE drives now permits             
the following tasks to be solved:                                           
                                                                            
- Electronic gearbox.                                                       
- Conveyor synchronization.                                                 
- Electronic clutch.                                                        
- Electronic cam disc.                                                      
                                                                            
                                                                            
_Brief technical features:_                                                 
                                                                            
- One master axis and 3 slave axes per module.                              
- Up to 10 modules can be cascaded in one rack.                             
- Up to 30 slaves with one master.                                          
- Incremental and absolute encoders can be connected.                       
- Table interpolation:                                                      
  - Electronic simulation of a cam disc.                                    
  - Up to 1024 reference points per table.                                  
  - Linear interpolation between 2 reference points.                        
- Electronic clutch.                                                        
- Accurate coupling and decoupling.                                         
- No wear and tear.                                                         
- Can be used with gearbox and table interpolation.                         
                                                                            
Another option will follow in January 1995 with a digital signal            
processor (DSP). This will result in a significant performance              
increase (position-control time below 0.5ms).                               
                                                                            
Your SIMATIC contact at your local Siemens office will answer               
any further questions you may have.                                         
                                                                            
                                                                            
                 -------------------------------                            


 Entry ID:4132969   Date:1996-08-30