show the entry list
Released for Delivery :SM326 F-DO Module 10 x DC 24V/2A PP 40mm
Part number:
Summary Internet document

The new F-DO 10 x DC 24V/2A PP failsafe digital output module for ET200M resp. S7-300 offers many new features: in addition to a width of only 40mm and individual channel passivation, the function "Hold last valid value" is available. This, together with the diagnostic capabilities of the module, enable cost-effective implementation of fire and gas applications to EN54-2/-4 or NFPA72.

Internet document Summary

 

Contents:

General

Front connector

MTA

F Configuration tool

Software requirements

Ordering information

 

 

General:

 

A new failsafe SM 326 F-DO 10 module is now available for ET200M, or for a configuration behind a S7-300 F CPU. This module offers many new features: in addition to a width of only 40mm and individual channel passivation, the function "Hold last valid value" is available. This, together with the diagnostic capabilities of the module, enable cost-effective implementation of fire and gas applications to EN54-2/-4 or NFPA72. The module is furthermore suitable for redundant applications and can be used without isolator module up to SIL3, even in mixed configurations.

 

Summary of product features:

- Product name: SM 326; F-DO 10 x DC 24V/2A PP
- 10 outputs, isolated in groups of 5
- Output current 2 A per channel
- Rated load voltage 24 V DC
- For use with PROFINET IO
- Individual channel passivation
- Protection against short-circuit and overload
- Suitable for magnetic valves, DC contactors and pilot lamps, for instance
- For use in safety applications
- SIL3/Cat.4/PLe can be achieved without isolator module, see also FAQ: 14198063

 

- Firmware update via HW Config
- Parameter "Hold last valid value"
- Parameterizable redundant operation
- Simplified redundant interconnection
- Parameterizable diagnosis
- Parameterizable diagnostic alarm with time stamp
- I&M Identification data

 

- Group error indication (SF)
- Indication of safety mode (SAFE)
- Status indication per channel (green LED)
- Indication of channel-specific fault (red LED)
 

 

Front connector and active backplane bus module:

The module is connected via a 40-pole front connector

6ES7 392-1xM00-0AA0, where
x = A screw terminal
x = B spring-loaded
x = C FastConnect
and can be attached to the backplane bus module BM 2x40mm (order no. 6ES7 195-7HB00-0XA0).

 

 

MTA (Marshalled Termination Assemblies)

MTA F‑DO Terminal module, 10 channels; Terminal module for connection of field devices or actuators to a single or two redundant failsafe ET 200M digital output module(s) for 24 V DC, 2A; for details please see entry ID 29289048

 

 

F Configuration tool

To be able to use the new module you require the F Configuration tool V5.5 SP6 or higher for configuration. The tool can be downloaded directly from entry ID 15208817

 

 

Software requirements

For the configuration and parameterization of failsafe signal modules one of the following software options must be installed under STEP 7:
- S7 Distributed Safety
- S7 F Systems

The following is required for the SM 326; F-DO 10 x DC 24V/2A PP:
- F Configuration Pack , V5.5 SP 6 or higher
 

If used together with S7 F Systems:
- S7 F Systems V6.0 or higher with S7 F Systems Lib V1_3

 

 

Ordering information

 
Product Name Order No.

SM 326; F-DO 10 x DC 24V/2A PP

6ES7326-2BF10-0AB0

 

 Entry ID:40791595   Date:2010-02-04 
I regard this article....as helpfulas not helpful                                 
related links
SIMATIC Automation System S7-300 ...
Automation System S7-400 Configu ...
SIMATIC S7-300 S7-300 Module data
SIMATIC Fault-tolerant Systems S7 ...
SIMATIC High-availability systems ...
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour