|  |
Order data SIPLUS S7-1200 PM for the temperature range -25...+70°C:
| discription |
order number SIPLUS |
order number Based on |
SIPLUS-Features |
| SIPLUS S7-1200 PM1207 |
6AG1332-1SH71-7AA0 1) |
6EP1332-1SH71 |
-25 … +70°C
agressive atmosphere |
| 1) Derating starting at +55°C up to +70 °C to 1,5 A output current |
operating conditions SIPLUS S7-1200:
| environmental conditions |
relative air humidity |
100 %
bedewing, condensation, ice formation allowed |
| biologic active substances |
conforms to EN 60721-3-3, class 3B2 mould-, fungal-, fungus spore (excepting fauna) |
| chemical active substances |
conforms to EN 60721-3-3, class 3C4 and ISA –S71.04 severity level G1; G2; G3, GX 2) 3) |
| mechanic active substances |
conforms to EN 60721-3-3, class 3S4 incl. conductive sand, dust |
| air pressure |
1080...795 hPa (-1000 … +2000m) + 70°C
795…540 hPa (+2000 … +5000m) + 50°C derating 20 K |
2) ISA –S71.04 severity level GX (starting at serial number LBB0… = October 2010) !!:
long-term load: SO2 < 4,8 ppm; H2S < 9,9 ppm; Cl < 0,2 ppm; HCl < 0,66 ppm; HF < 0,12 ppm; NH < 49 ppm; O3 < 0,1 ppm; NOX < 5,2 ppm
limit value (max 30 min/d): SO2 < 17,8 ppm; H2S < 49,7 ppm; Cl < 1,0 ppm; HCl < 3,3 ppm; HF < 2,4 ppm; NH < 247 ppm; O3 < 1,0 ppm; NOX < 10,4 ppm |
| 3) The enclosed plug covers must remain in aggressive atmosphere |
Further information about the new SIPLUS S7-1200 you can find in the massages 40120675 and 40119439.
For information on the SIPLUS products go to: www.siemens.com/siplus
For further questions, please contact your SIMATIC-partner of your Siemens-branch office.
Siemens-Partner im Internet
|  |  |