6AG1214-1AE30-5XB0
SIPLUS S7-1200 CPU 1214C  
Product description
SIPLUS S7-1200 CPU 1214C DC/DC/DC -25 ... +55 DEGREES C WITH CONFORMAL COATING SIGNAL BOARD USEABLE BASED ON 6ES7214-1AE30-0XB0 . COMPACT CPU, DC/DC/DC, ONBOARD I/O: 14 DI 24V DC; 10 DO 24 V DC; 2 AI 0 - 10V DC, POWER SUPPLY: DC 20.4 - 28.8 V DC, PROGRAM/DATA MEMORY: 50 KB
Product life cycle
Delivery releaseProduct discontinuation phaseProduct cancellationProduct discontinuation
2010-01-062012-12-202012-12-24
More on SIPLUS standard CPUs
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour