show the entry list
Multi Panel -- Product information -- Determining performance and quantity frameworks
Which HMI components can you connect with S7-200 CPU and what should you watch out for when doing so?
What are the functional differences between the different SIMATIC panels?
What should you watch out with regard to licenses for WinCC flexible and panels?
No standard project in WinCE devices
WinCC flexible ES -- Product information -- General information
Does WinAC MP 2008 for WinCC flexible 2008 run in Windows 7?
Why can you not select the SIMATIC HMI Panel PC Ex as operator panel in WinCC flexible 2008?
What should you watch out for when installing WinCC flexible 2008 SP3 or WinCC V11 SP2 on an HP notebook?
How do you make printouts on different printers in WinCC flexible PC Runtime?
How can you exchange data between USB storage devices on the Thin Client with an active RDP connection?
What are the functional differences between the different SIMATIC panels?
What options are there for creating a screenshot in WinCC flexible ES, WinCC flexible Runtime or on panels?
What support does Siemens AG offer to make products comply with FDA regulations?
What different CPU technologies are available in the PC sector and what are the advantages offered by SIMATIC PCs with Intel® Core™ 2 Duo processors when using SIMATIC software?
How do you send customer data to Siemens Technical Support?
Why are PDF documents not displayed properly on the MP377?
Which GSD files are there for the Profibus DP operator panels?
Which GSDML files are there for the operator panels for Profinet IO?
Touch Panel / Operator Panel -- Product information -- Determining performance and quantity frameworks
Which HMI components can you connect with S7-200 CPU and what should you watch out for when doing so?
What are the functional differences between the different SIMATIC panels?
What should you watch out with regard to licenses for WinCC flexible and panels?
Contrast on OP5/15/7/17
Data record loss after transfer of configuration to line OP
No standard project in WinCE devices
Slower reaction times than usual with OP7/17
Configuration of the OP 17 DP 12 with ProTool 2.xx or older version of ProTool
Hardware test on the TP27
Basic Panels -- Product information -- Technical data and ordering information
How do you load the 3D, CAx and ePLAN data for the SIMATIC products?
What support does Siemens AG offer to make use of WinCC flexible, WinCC flexible Runtime and panels that can be configured with WinCC flexible comply with FDA regulations?
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
How resistant to chemicals are the SIMATIC HMI operator panels and Industrial PCs?
Which SIMATIC Panels have the CCC certificate?
Wich protective films can I use with SIMATIC HMI panels?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
What connections are there between the version designations in WinCC flexible?
Which PROFINET services are supported by SIMATIC panels.
What are the functional differences between the different SIMATIC panels?
Why is an Open Source CD supplied with the operator panel?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of WinCC Runtime Advanced, WinCC Runtime Professional and panels that can be configured with WinCC (TIA Portal) comply with FDA regulations?
Which panels are certified for shipbuilding?
What should you watch out with regard to licenses for WinCC flexible and panels?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
Mobile Panels -- Product information -- Determining performance and quantity frameworks
What are the functional differences between the different SIMATIC panels?
Which HMI components can you connect with S7-200 CPU and what should you watch out for when doing so?
Why do you get a warning when generating the block FB163, F_FB_RNG_16 and why cannot you load the block when using the Mobile Panel 277F IWLAN and an S7 CPU 315F (with PROFINET)?
What support does Siemens AG offer to make products comply with FDA regulations?
Comfort Panels -- Product information -- Determining performance and quantity frameworks
How can you play videos on the Comfort Panels and what settings do you have to make?
What are the functional differences between the different SIMATIC panels?
WinCC (TIA Portal) -- Product information -- Determining performance and quantity frameworks
Which quantity framework must you pay attention to for communication between an S7-1200 or S7-1500 controller and WinCC Runtime Professional?
What new features do Intel® Atom™ processors have and what advantages do SIMATIC IPCs with Intel® Atom™ processors offer when used with SIMATIC software?
Which external storage locations are available on the various operator panels (TIA Portal/WinCC flexible/ProTool) for archiving data?
What are the functional differences between the different SIMATIC panels?
What are the functional differences between the different SIMATIC panels?
Part number:

Description
The "PanelCompare.xls" table gives you an overview of the functional differences between the SIMATIC HMI operator panels.
Please note that the table includes only an excerpt of the technical data. Beforehand you should refer to the "Detailed Technical Information". 

Detailed Technical Information
Detailed technical information on the SIMATIC HMI operator panels is available in the documents below.

  • In the ST 80 Catalog  (Link)
    On the overview page that opens you enter the name of the "ST 80" catalog under "Filter".
  • In the manual WinCC Professional V13.0 (in Entry ID 92323076)
    In the manual WinCC Advanced V13.0 (in Entry ID 91479053)
    • Section 10.11.5 - Device dependency


      Fig. 01

      Section 10.15 - Performance features

      Fig. 02
       
  • In the device-specific operating instructions of each panel

Tip
To help you find the required technical information faster in the Online Service & Support Portal you enter the

  • text of the panel or its article number in the top right search field.
  • Click the product in the Product Links window.
  • In the window that opens you click the "Technical/CAx data" tab. This gives you all the technical data of the selected product.

More information about the range of functions of the SIMATIC HMI operator panels is available in the Online Help of WinCC flexible and WinCC (TIA Portal).
A configurator for easy selection of SIMATIC HMI operator panels is available in the Industry Mall.

Excel table

40227286_PanelCompare.xls ( 281 KB )

Operator panels for hazardous areas with potentially explosive atmosphere
An overview of which operator panels you can use in hazardous areas with potentially explosive atmosphere is available in Entry ID: 291285.

Additional Keywords
Basic Panel, Basic Panel 2nd Generation, Mobile Panel, Multi Panel, Comfort Panel, Panel comparison, Panel functions, Panel function comparison, Smart devices, WinCC, Windows Mobile, Operating system, OS, Pictures, Tags, Analog messages, Bit messages, Recipes, Tag archives, Message archives, Audit, Audit Trail, Scripts, Logs, Text list, Graphics list, User administration, Faceplates, ProAgent, WinAC MP, Buttons, Graphics display, IO field, Switches, Bar display, Performance features, Function features, Operator panel overview, System limits, Slider, Smart, Sm@rt, Server, Sm@rt server, Sm@rt client, HTML browser, User display, Internet Explorer, Pointer instrument, Trend display, Symbol library, Recipe display, Alarm display, Message window, Alarm indicator, flexible, WinCC flexible, Function, Functions, Elements, Comparison, CPU, Diagram, Properties, Technical data, Basic, Comfort, TIA Portal, Diagnosis display, Safety, Number of connections, 15363798

 Entry ID:40227286   Date:2014-12-08 
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
Topics
Help
Online Help
Guided Tour