show the entry list
"SIPLUS extreme - Now even stronger!" delivery release SIPLUS S7-1200 (-25°C...+70°C)
Part number:
Summary Internet document

The product line SIPLUS extreme offers from now on SIPLUS S7-1200 components for operation under extended temperature range -25°C...+70°C and agressive atmosphere. SIPLUS extreme is the product line with refined components based on SIMATIC standard products. 

Internet document Summary

 

Order data SIPLUS S7-1200 for the temperature range -25...+70°C:
discription order number SIPLUS order number Based on SIPLUS-Features
SIPLUS S7-1200 CPU 1211C DC/DC/DC 6AG1211-1AD30-2XB01) 6ES7211-1AD30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 CPU 1211C AC/DC/RY 6AG1211-1BD30-2XB01) 6ES7211-1BD30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 CPU 1211C DC/DC/RY 6AG1211-1HD30-2XB01) 6ES7211-1HD30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 CPU 1212C DC/DC/DC 6AG1212-1AD30-2XB01) 6ES7212-1AD30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 CPU 1212C AC/DC/RY 6AG1212-1BD30-2XB01) 6ES7212-1BD30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 CPU 1212C DC/DC/RY 6AG1212-1HD30-2XB01) 6ES7212-1HD30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 CPU 1214C DC/DC/DC 6AG1214-1AE30-2XB01) 6ES7214-1AE30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 CPU 1214C AC/DC/RY 6AG1214-1BE30-2XB01) 6ES7214-1BE30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 CPU 1214C DC/DC/RY 6AG1214-1HE30-2XB01) 6ES7214-1HE30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 SM1221 8DE 6AG1221-1BF30-2XB02) 6ES7221-1BF30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 SM1221 16 DE 6AG1221-1BH30-2XB02) 6ES7221-1BH30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 SM1222 8DA 6AG1222-1BF30-2XB0 6ES7222-1BF30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 SM1222 16DA 6AG1222-1BH30-2XB0 6ES7222-1BH30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 SM1222 8DA RY 2A 6AG1222-1HF30-2XB02) 6ES7222-1HF30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 SM1222 16DA RY 2A 6AG1222-1HH30-2XB02) 6ES7222-1HH30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 SB1223 2DE/2DA 6AG1223-0BD30-2XB0 6ES7223-0BD30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 SM1223 8DE/8DA 6AG1223-1BH30-2XB02) 6ES7223-1BH30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 SM1223 16DE/16DA 6AG1223-1BL30-2XB0 6ES7223-1BL30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 SM1223 8DI/8DO/RLY 6AG1223-1PH30-2XB02) 6ES7223-1PH30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 SM1223 16DI/16D/RLY 6AG1223-1PL30-2XB02) 6ES7223-1PL30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 SM231 AI 4 12BIT 6AG1231-4HD30-2XB02) 6ES7231-4HD30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 SM1232 2AO 6AG1232-4HB30-2XB02) 6ES7232-4HB30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 SM1234 4AE/2AA 6AG1234-4HE30-2XB02) 6ES7234-4HE30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 CM1241 RS232 6AG1241-1AH30-2XB0 6ES7241-1AH30-0XB0 -25 … +70°C
agressive atmosphere
SIPLUS S7-1200 CM1241 RS485 6AG1241-1CH30-2XB0 6ES7241-1CH30-0XB0 -25 … +70°C
agressive atmosphere
1) starting at +60°C...+70°C quantity controllable simultaneously in- and outputs max. 50%, no SB modul possible
2) starting at +60°C...+70°C quantity controllable simultaneously in- and outputs max. 50%


operating conditions SIPLUS S7-1200:
environmental conditions relative air humidity 100 %
bedewing, condensation, ice formation allowed
biologic active substances conforms to EN 60721-3-3, class 3B2 mould-, fungal-, fungus spore (excepting fauna)
chemical active substances conforms to EN 60721-3-3, class 3C4 and ISA –S71.04 severity level G1; G2; G3, GX 4) 5)
mechanic active substances conforms to EN 60721-3-3, class 3S4 incl. conductive sand, dust
air pressure 1080...795 hPa (-1000 … +2000m) + 70°C
795…540 hPa (+2000 … +5000m) + 50°C derating 20 K
4) ISA –S71.04 severity level GX:
long-term load: SO2 < 4,8 ppm; H2S < 9,9 ppm; Cl < 0,2 ppm; HCl < 0,66 ppm; HF < 0,12 ppm; NH < 49 ppm; O3 < 0,1 ppm; NOX < 5,2 ppm
limit value (max 30 min/d): SO2 < 17,8 ppm; H2S < 49,7 ppm; Cl < 1,0 ppm; HCl < 3,3 ppm; HF < 2,4 ppm; NH < 247 ppm; O3 < 1,0 ppm; NOX < 10,4 ppm
5) The enclosed plug covers must remain in aggressive atmosphere (starting at serial number LBB0… = October 2010) !!

Further information about the new SIPLUS S7-1200 you can find in the massages 40120675 and 40595755.

For information on the SIPLUS products go to: www.siemens.com/siplus

For further questions, please contact your SIMATIC-partner of your Siemens-branch office.

Siemens-Partner im Internet

 Entry ID:40119439   Date:2009-12-15 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour