| discription |
order number SIPLUS |
order number Based on |
SIPLUS-Features |
| SIPLUS S7-1200 CPU 1211C DC/DC/DC |
6AG1211-1AD30-2XB01) |
6ES7211-1AD30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 CPU 1211C AC/DC/RY |
6AG1211-1BD30-2XB01) |
6ES7211-1BD30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 CPU 1211C DC/DC/RY |
6AG1211-1HD30-2XB01) |
6ES7211-1HD30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 CPU 1212C DC/DC/DC |
6AG1212-1AD30-2XB01) |
6ES7212-1AD30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 CPU 1212C AC/DC/RY |
6AG1212-1BD30-2XB01) |
6ES7212-1BD30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 CPU 1212C DC/DC/RY |
6AG1212-1HD30-2XB01) |
6ES7212-1HD30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 CPU 1214C DC/DC/DC |
6AG1214-1AE30-2XB01) |
6ES7214-1AE30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 CPU 1214C AC/DC/RY |
6AG1214-1BE30-2XB01) |
6ES7214-1BE30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 CPU 1214C DC/DC/RY |
6AG1214-1HE30-2XB01) |
6ES7214-1HE30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 SM1221 8DE |
6AG1221-1BF30-2XB02) |
6ES7221-1BF30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 SM1221 16 DE |
6AG1221-1BH30-2XB02) |
6ES7221-1BH30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 SM1222 8DA |
6AG1222-1BF30-2XB0 |
6ES7222-1BF30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 SM1222 16DA |
6AG1222-1BH30-2XB0 |
6ES7222-1BH30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 SM1222 8DA RY 2A |
6AG1222-1HF30-2XB02) |
6ES7222-1HF30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 SM1222 16DA RY 2A |
6AG1222-1HH30-2XB02) |
6ES7222-1HH30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 SB1223 2DE/2DA |
6AG1223-0BD30-2XB0 |
6ES7223-0BD30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 SM1223 8DE/8DA |
6AG1223-1BH30-2XB02) |
6ES7223-1BH30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 SM1223 16DE/16DA |
6AG1223-1BL30-2XB0 |
6ES7223-1BL30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 SM1223 8DI/8DO/RLY |
6AG1223-1PH30-2XB02) |
6ES7223-1PH30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 SM1223 16DI/16D/RLY |
6AG1223-1PL30-2XB02) |
6ES7223-1PL30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 SM231 AI 4 12BIT |
6AG1231-4HD30-2XB02) |
6ES7231-4HD30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 SM1232 2AO |
6AG1232-4HB30-2XB02) |
6ES7232-4HB30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 SM1234 4AE/2AA |
6AG1234-4HE30-2XB02) |
6ES7234-4HE30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 CM1241 RS232 |
6AG1241-1AH30-2XB0 |
6ES7241-1AH30-0XB0 |
-25 … +70°C
agressive atmosphere |
| SIPLUS S7-1200 CM1241 RS485 |
6AG1241-1CH30-2XB0 |
6ES7241-1CH30-0XB0 |
-25 … +70°C
agressive atmosphere |
| 1) starting at +60°C...+70°C quantity controllable simultaneously in- and outputs max. 50%, no SB modul possible |
| 2) starting at +60°C...+70°C quantity controllable simultaneously in- and outputs max. 50% |
| environmental conditions |
relative air humidity |
100 %
bedewing, condensation, ice formation allowed |
| biologic active substances |
conforms to EN 60721-3-3, class 3B2 mould-, fungal-, fungus spore (excepting fauna) |
| chemical active substances |
conforms to EN 60721-3-3, class 3C4 and ISA –S71.04 severity level G1; G2; G3, GX 4) 5) |
| mechanic active substances |
conforms to EN 60721-3-3, class 3S4 incl. conductive sand, dust |
| air pressure |
1080...795 hPa (-1000 … +2000m) + 70°C
795…540 hPa (+2000 … +5000m) + 50°C derating 20 K |
4) ISA –S71.04 severity level GX:
long-term load: SO2 < 4,8 ppm; H2S < 9,9 ppm; Cl < 0,2 ppm; HCl < 0,66 ppm; HF < 0,12 ppm; NH < 49 ppm; O3 < 0,1 ppm; NOX < 5,2 ppm
limit value (max 30 min/d): SO2 < 17,8 ppm; H2S < 49,7 ppm; Cl < 1,0 ppm; HCl < 3,3 ppm; HF < 2,4 ppm; NH < 247 ppm; O3 < 1,0 ppm; NOX < 10,4 ppm |
| 5) The enclosed plug covers must remain in aggressive atmosphere (starting at serial number LBB0… = October 2010) !! |
For further questions, please contact your SIMATIC-partner of your Siemens-branch office.
Siemens-Partner im Internet