show the entry list
Sales and delivery release: SIPLUS RIC Bundle with SIMATIC S7-300
Part number:
Summary Internet document

The following new SIPLUS RIC Bundles with SIMATIC S7-300 are released for sales and delivery at once.

Internet document Summary

SIPLUS RIC (Remote Interface System) is a telecontrol system based on the standard automation system SIMATIC S7 with international standardized communication protocols for:

  • Serial transmission IEC 60870-5-101
  • Ethernet (TCP/IP) IEC 60870-5-104
  • Protection device connection IEC 60870-5-103

SIPLUS RIC  offers maximum functionality and modularity to meet the requirements of spatially distributed monitoring and control systems, even under extreme environmental conditions. It is therefore suitable for sectors such as Oil & Gas, Water & Wastewater, Power Generation & Distribution, and Transportation.

NEW: Available Bundles for SIMATIC / SIPLUS S7-300


Bundles with IEC60850-5-101 Protocol
Standard Bundle Order Number  
CPU314 6AG6003-1AA01-4BA0 SIPLUS RIC IEC60870-5-101 Master, SIMATIC  CPU314, 128kB Micro Memory Card and CP341 with RS232 Interface
CPU314 6AG6003-1BA01-4BA0 SIPLUS RIC IEC60870-5-101 Slave, SIMATIC  CPU314, 128kB Micro Memory Card and CP341 with RS232 Interface
CPU315F 6AG6003-1AA10-4CA0 SIPLUS RIC IEC60870-5-101 Master, SIMATIC  CPU315F, 512kB Micro Memory Card and CP341 with RS232 Interface
CPU315F 6AG6003-1BA10-4CA0 SIPLUS RIC IEC60870-5-101 Slave, SIMATIC  CPU315F, 512kB Micro Memory Card and CP341 with RS232 Interface

Bundles with IEC60850-5-104 Protocol
Standard Bundle Order Number  
CPU314 6AG6003-1AB01-7BA0 SIPLUS RIC IEC60870-5-104 Master, SIMATIC CPU314, 128kB Micro Memory Card and CP343-1_TCP/IP Lean
CPU314 6AG6003-1BB01-7BA0 SIPLUS RIC IEC60870-5-104 Slave, SIMATIC CPU314, 128kB Micro Memory Card and CP343-1_TCP/IP Lean
CPU315 6AG6003-1AB02-7CA0 SIPLUS RIC IEC60870-5-104 Master, SIMATIC CPU315, 512kB Micro Memory Card and CP343-1_TCP/IP Lean
CPU315 6AG6003-1BB02-7CA0 SIPLUS RIC IEC60870-5-104 Slave, SIMATIC CPU315, 512kB Micro Memory Card and CP343-1_TCP/IP Lean
CPU315-2PN/DP 6AG6003-1AB03-8CA0 SIPLUS RIC IEC60870-5-104 Master, SIMATIC CPU315-2PN/DP,512kB Micro Memory Card and CP343-1_TCP/IP
CPU315-2PN/DP 6AG6003-1BB03-8CA0 SIPLUS RIC IEC60870-5-104 Slave, SIMATIC CPU315-2PN/DP,512kB Micro Memory Card and CP343-1_TCP/IP
CPU315F 6AG6003-1AB11-0CA0 SIPLUS RIC IEC60870-5-101 Master, SIMATIC  CPU315F, 512kB Micro Memory Card
CPU315F 6AG6003-1BB11-0CA0 SIPLUS RIC IEC60870-5-101 Slave, SIMATIC  CPU315F, 512kB Micro Memory Card

Bundles with IEC60850-5-103 Protocol
Standard Bundle Order Number  
CPU314 6AG6003-1AC01-6BA0 SIPLUS RIC IEC60870-5-103 Master, SIMATIC CPU314, 128kB Micro Memory Card and CP341 with RS485 Interface
CPU314 6AG6003-1AC02-6CA0 SIPLUS RIC IEC60870-5-103 Master, SIMATIC CPU315 2DP, 512kB Micro Memory Card and CP341 with RS485 Interface

Protocol  extensions with IEC60850-5-103  for existing bundles
Extension for Order Number  
CP340/CP341 6AG6003-0AC02-0AA0 Additional activation of SIPLUS RIC IEC on S7 Library runtime software for automation system, single license for 1 installation IEC60870-5-103 Master protocol function block library for  S7-300 standard cpu up from 64kB, IEC- communication via CP340/CP341

 

The advantages at a glance

  • There are new bundles  CPU314 with CP341  for  IEC 60870-5-101 protocol and CPU314, CPU315 with CP343-1 Lean are released for IEC 60870-51-104 protocol.
  • New bundles with CPU315 -2PN/DP with CP343-1 for IEC60870-5-104 protocol are released.
  • For the first time bundles with the Failsafe CPU315F with CP341 for IEC60870-5-101 also the Failsafe CPU315F-2PN/DP for IEC60870-5-104 are released.
  • There are new bundles  CPU314, CPU315-2PN/DP with CP341 for the IEC 60870-5-103 protocol
  • Several protocols can be applied parallel.
  • To realize protocol converters a additional activation for the IEC60870-5-103 is available. Therefore existing bundles can be extended
  • Integrated, scalable configuration (SIMATIC ET 200S to SIMATIC S7-400H) with the standard SIMATIC Manager
  • SIPLUS RIC libraries can be used with SIMATIC PCS 7 V7.1
  • Refined versions (SIPLUS extreme) available:
        + Extended temperature range from -25°C up to +70°C
        + Protection in case of condensation and extraordinary medial load (Conformal Coating)
     

SIPLUS RIC Bundles:                   SIMATIC S7 device, micro memory card,  the associated library on CD  and registration code

SIPLUS RIC extreme Bundles:    SIPLUS  extreme device, micro memory card, the associated library on CD  and registration code.

Notice

SIPLUS RIC Bundles andSIPLUS RIC extreme Bundles are available for

  • SIMATIC ET200 S
  • SIMATIC S7-300
  • SIMATIC S7-400

Further bundles on request.

 Entry ID:39982297   Date:2009-12-04 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour