show the entry list
Sinamics G120 -- Mounting and Installation -- Power and Control Wiring
MICROMASTER 4 (MM 4), SINAMICS G110 / G120 (CU2x0x)
SINAMICS G120: Information on using a 230V switching voltage at the relay outputs DO 0 and DO 2 of the CU230P-2.
What cable lugs should be used to connect a SINAMICS G120?
SINAMICS G120 (CU2x0x): How can the IOP be used with the SINAMICS G120 CU240S, CU240E control units?
SINAMICS G120: Where can I find the dimensions for the screen termination kit?
Why Does the Analogue Input Wire Break Detection on my SINAMICS G120 Not Function as Expected?
What to do when selecting pulse encoder cables?
MICROMASTER 4 (MM440), SINAMICS G120 PM240: Which connecting cable is used to connect-up the braking resistor?
What cable lugs should be used to connect a SINAMICS G120?
Part number:

For SINAMICS G120 with Power Modules PM240 Sizes D-F, PM250 Sizes D-F and PM260 FS F, Line Supply & Motor Connections ring-type cable lugs according to DIN46234, as described in the attachment, should be used.

 

 FAQ_Connections_G120_D_F_V1-2_en.pdf (4856 KB) ( 4856 KB )  

 Entry ID:38728178   Date:2011-11-24 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour