show the entry list
Multi Panel -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Which panels are certified for the FM explosion protection standard for North America?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
Wich protective films can I use with SIMATIC HMI panels?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
The C7 6xx complete devices are to be discontinued in October 2010 – what are their successors?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Which panels are certified for shipbuilding?
How do you replace a faulty operator panel, or where can I have a faulty device repaired?
Different sized projects for MP270 devices
Which protective covers are available for panels?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Which SIMATIC Panels have the CCC certificate?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
C7 6xx -- Product information -- Background and system information
Which external storage media can you use with the SIMATIC panels and which memory card interfaces do they have?
The C7 6xx complete devices are to be discontinued in October 2010 – what are their successors?
How do you display ALARM_S or ALARM_D messages with process values (so-called associated values) on a WinCC flexible operator panel?
What transfer options are available in the various operator panels?
How many connection resources can be managed by the C7-CPU or the C7-OP?
Which GSD file do you need for a C7 Complete Device?
Which software do you need for the C7-621 module (with integrated AS interface master)?
How can you obtain an overview of the memory concept of SIMATIC S7-300 CPUs and C7 devices?
Why does the retentivity behavior of the S7-300 CPUs and C7 devices without MMC (Micro Memory Card) influence the contents of the variables?
Retentivity behavior of S7-300 CPU 31x and complete devices C7-6xx with MMC
Overview of components integrated in a C7 complete system
WinAC MP -- Product information -- Determining performance and quantity frameworks
The C7 6xx complete devices are to be discontinued in October 2010 – what are their successors?
Number of Operator Panels on a WinAC MP V3.0 SP1
The C7 6xx complete devices are to be discontinued in October 2010 – what are their successors?
Part number:

Migration of SIMATIC C7 applications
Existing SIMATIC C7 applications can be converted to a solution with hardware components or on the basis of the software PLC SIMATIC WinAC MP and SIMATIC Multi Panels.

Starter packages
There are also starter packages based on SIMATIC WinAC MP and SIMATIC Multi Panel available at a 30% price advantage. The starter packages are available in the following combinations:

  • Multi Panel and WinAC MP
  • Multi Panel, WinAC MP and ET200M

More information about WinAC MP and the starter packages and their scope is available in Entry ID: 34895249.

Order numbers of the recommended successor types (starter packages)
 
Previous solution with
SIMATIC C7-6xx
New solution Order number
Starter package
C7-635 6" Key
C7-635 6" Touch
SIMATIC MP 177 6" Touch 6AV6652-2JC01-2AA0
SIMATIC WinAC MP 177 1)
As above plus with ET200M 6AV6652-2JD01-2AA0
C7-636 6" Key SIMATIC MP 277 8" Key 6AV6652-3LC01-1AA0
SIMATIC WinAC MP 277 1)
As above plus with ET200M 6AV66523LD01-1AA1
C7-636 6" Touch SIMATIC MP 277 8" Touch 6AV6652-3MC01-1AA0
SIMATIC WinAC MP 277 1)
C7-636 10" Key SIMATIC MP 277 10" Key 6AV6652-3NC01-1AA0
SIMATIC WinAC MP 277 1)
C7-636 10" Touch SIMATIC MP 277 10" Touch 6AV6652-3PC01-1AA0
SIMATIC WinAC MP 277 1)
As above plus with ET200M 6AV6652-3PD01-1AA0

Order numbers of the recommended successor types (separate components)
 
Previous solution with
SIMATIC C7-6xx
New solution Order number
C7-613 4" SIMATIC OP 73 6AV6641-0AA11-0AX0
SIMATIC CPU 313C 6ES7313-5BF03-0AB0
C7-635 6" Key
C7-635 6" Touch
SIMATIC MP 177 6" Touch 6AV6642-0EA01-3AX0
SIMATIC WinAC MP 177 1) 6ES7671-4EE00-0YA0
C7-636 6" Key SIMATIC MP 277 8" Key 6AV6643-0DB01-1AX1
SIMATIC WinAC MP 277 1) 6ES7671-5EF01-0YA0
C7-636 6" Touch SIMATIC MP 277 8" Touch 6AV6643-0CB01-1AX1
SIMATIC WinAC MP 277 1) 6ES7671-5EF01-0YA0
C7-636 10" Key SIMATIC MP 277 10" Key 6AV6643-0DD01-1AX1
SIMATIC WinAC MP 277 1) 6ES7671-5EF01-0YA0
C7-636 10" Touch SIMATIC MP 277 10" Touch 6AV6643-0CD01-1AX1
SIMATIC WinAC MP 277 1) 6ES7671-5EF01-0YA0

 1) The latest version of WinAC MP is always supplied.

 Entry ID:38549111   Date:2010-02-04 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour