show the entry list
Multi Panel -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Which panels are certified for the FM explosion protection standard for North America?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
Wich protective films can I use with SIMATIC HMI panels?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
The C7 6xx complete devices are to be discontinued in October 2010 – what are their successors?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Which panels are certified for shipbuilding?
How do you replace a faulty operator panel, or where can I have a faulty device repaired?
Different sized projects for MP270 devices
Which protective covers are available for panels?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Which SIMATIC Panels have the CCC certificate?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
Touch Panel / Operator Panel -- Product information -- Technical data and ordering information
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Which SIMATIC Panels have the CCC certificate?
Wich protective films can I use with SIMATIC HMI panels?
Where are the current declarations of conformity to be found for SIMATIC HMI panels (CE, UL, cUL, GOST)?
How can you determine the "E-Stand" (hardware release) of an operator panel?
What is the power consumption or power dissipation of the SIMATIC HMI operator panels?
Which PROFINET services are supported by SIMATIC panels.
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
Why is an Open Source CD supplied with the operator panel?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
What support does Siemens AG offer to make products comply with FDA regulations?
What support does Siemens AG offer to make use of panels comply with FDA regulations?
What are the order numbers for the backup batteries and accumulators for the operator panels?
Which panels are certified for shipbuilding?
Which panels are certified for the FM explosion protection standard for North America?
Which protective covers are available for panels?
Which Siemens department holds the EC conformity declarations for SIMATIC HMI?
What options exist for ordering missing plug-in terminal strips for the power supply of panels?
Panel PC -- Product information -- Technical data and certificates
Which panels and flat screens does Siemens currently offer for hazardous areas with potentially explosive atmosphere (Ex2/22)?
What are the resolutions and mounting positions of the various HMI Panels and Panel PCs?
How can you improve the USB performance of the new SIMATIC IPCs ("C" generation)?
How resistant to chemicals are the SIMATIC Panels and Panel PCs?
What is the power consumption or power dissipation of the SIMATIC Panel PCs?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
Which frame colors are used for the SIMATIC Panels and SIMATIC Panel PCs?
Where can you obtain templates for the labeling strips for SIMATIC Panel PC?
How high are the MTBF (Mean Time Between Failure) values for the SIMATIC Panel PCs 677 and 877?
Which panels does Siemens currently offer with stainless steel fronts (INOX)?
Part number:

Product Notes
This entry contains all the SIMATIC HMI panels that Siemens is currently offering with stainless steel fronts.

Application/Benefit
Panels with stainless steel fronts are designed for use in the food and luxury foodstuffs sector, and in the pharmaceutical industry. The front can be disinfected and is so designed that liquids run off automatically. The display has a special splinter protection to prevent food contamination.

The device front as designed to comply with DIN EN 1672-2. The decor foil is tested to withstand chemicals in compliance with DIN 42115 Part 2.
 
Touch Panels

MLFB

TP 177B PN/DP INOX 6AV6642-8BA10-0AA0
Multi Panels MLFB
MP 277 10" Color TFT Touch INOX 6AV6643-0ED01-2AX0
MP 377 15" Color TFT Touch INOX 6AV6644-0CB01-2AX0
Panel PCs MLFB
677B 15" Touch INOX 6AV7872-2....-...0

More information on our panels of the INOX line is available here.

 Entry ID:38494960   Date:2009-09-15 
I regard this article....as helpfulas not helpful                                 
mySupport
My Documentation Manager 
Newsletter 
CAx-Download-Manager 
Support Request
To this entry
Print
Create PDF 
Send to a friend
QuickLinks
Compatibility tool 
Help
Online Help
Guided Tour